Loading

Mini Connection Systems

Connection Devices
  • I/O Wiring and Conversion Systems
    • 概觀
    • AC Micro
    • AC Micro
    • DC Micro (M12)
    • DC Micro (M12)
    • DIN Valve
    • DIN Valve
    • EAC Micro
    • EAC Micro
    • IDC Connection Devices
    • IDC Connection Devices
    • M23
    • M23
    • Mini Connection Devices
    • Mini Connection Devices
    • Mini Plus
    • Mini Plus
    • Pico (M8)
    • Pico (M8)
    • 概觀
    • ControlNet Devices
    • ControlNet Devices
    • DeviceNet
    • DeviceNet
    • EtherNet
    • EtherNet
    • USB Cables
    • USB Cables
    • 概觀
    • Auxiliary Power
    • Auxiliary Power
    • Control Power
    • Control Power
    • Three-phase Power
    • Three-phase Power
  • Safety Connection Systems
    • 概觀
    • Push-in IEC
    • Push-in IEC
    • Screw-type
    • Screw-type
    • Spring-type
    • Spring-type
    • NEMA
    • NEMA
    • Finger Safe
    • Finger Safe
    • 1492 Panel Mount
    • 1492 Panel Mount
    • Power
    • Power
    • Marking Systems
    • Marking Systems

Our Bulletin 889N Mini Connection Systems include cordsets, patchcords, distribution boxes, splitters and tees, field-attachable connectors, and panel mount receptacles. Industry standard 2-, 3-, 4-, 5- or 6-pin connectors are ideal for higher power applications. Mini-style cordsets and patchcords are available in standard lengths with alternate wire color coding (US, US automotive and IEC) or in a heavy-duty STOOW-A cable jacket.

Main Image

Mini Cordsets & Patchcords

Our Bulletin 889N Mini Cordsets and Patchcords provide secure connections for proximity sensors, limit switches and photoelectric sensors. Mini style cabling options include cordsets with integral male or female connector at one end and flying leads at the other. Cabling options for Patchcords include integral connector at each end (one male, one female).

Product Details

Main Image

Mini Splitters & Tees

Our Bulletin 898N and 1485P Mini Splitters and Tees provide secure connections for proximity sensors, limit switches and photoelectric sensors. Connectors can be straight or right–angled and are physically keyed to prevent wiring mishaps. Our mini style cabling options include cordsets with integral male or female connector at one end and flying leads at the other. Our patchcord options include cable with integral connector at each end (one male, one female).

Product Details

Main Image

Mini Screw Terminals

Our Bulletin 871A Mini Screw Terminals are passive devices for use with raw cable. Available in male and female versions, they contain screw terminals or insulation displacement connectors (IDCs) for quick and easy assembly of custom cables on the plant floor. They can be straight or right-angled and are available for use with various cable diameters.

Product Details

Main Image

Mini Panel Mount Receptacles

Our Bulletin 888N Mini Panel Mount Receptacles feature ½ in. 14 NPT threads and heavy-duty 16 AWG conductors.

Product Details

Main Image

Mini Distribution Boxes

Our Bulletin 898N Mini Distribution Boxes are a great way to increase flexibility and cut costs. They lower your labor costs by reducing installation and troubleshooting time. They take up less space than loose wires, look neater and more organized, and simplify cable replacement in areas where cables are easily damaged.
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
  4. Chevron LeftChevron Left Connection Devices Chevron RightChevron Right
  5. Chevron LeftChevron Left Cables and Cordsets Chevron RightChevron Right
  6. Chevron LeftChevron Left Mini Connection Devices Chevron RightChevron Right