Loading

EAC Micro Connection Systems

Connection Devices
  • I/O Wiring and Conversion Systems
    • 概觀
    • AC Micro
    • AC Micro
    • DC Micro (M12)
    • DC Micro (M12)
    • DIN Valve
    • DIN Valve
    • EAC Micro
    • EAC Micro
    • IDC Connection Devices
    • IDC Connection Devices
    • M23
    • M23
    • Mini Connection Devices
    • Mini Connection Devices
    • Mini Plus
    • Mini Plus
    • Pico (M8)
    • Pico (M8)
    • 概觀
    • ControlNet Devices
    • ControlNet Devices
    • DeviceNet
    • DeviceNet
    • EtherNet
    • EtherNet
    • USB Cables
    • USB Cables
    • 概觀
    • Auxiliary Power
    • Auxiliary Power
    • Control Power
    • Control Power
    • Three-phase Power
    • Three-phase Power
  • Safety Connection Systems
    • 概觀
    • Push-in IEC
    • Push-in IEC
    • Screw-type
    • Screw-type
    • Spring-type
    • Spring-type
    • NEMA
    • NEMA
    • Finger Safe
    • Finger Safe
    • 1492 Panel Mount
    • 1492 Panel Mount
    • Power
    • Power
    • Marking Systems
    • Marking Systems

Our Bulletin 889B EAC Micro Connection Systems provide secure connections for proximity sensors, photoelectric sensors and other field devices. Connectors are available in straight or right-angled configurations and are physically keyed to prevent wiring mishaps.

Main Image

EAC Micro Cordsets

Our Bulletin 889 EAC Micro Cordsets provide secure connections for proximity sensors, photoelectric sensors and other field devices. Connectors are available in straight or right-angled configurations and are physically keyed to prevent wiring mishaps.

Product Details

Main Image

EAC Micro Receptacles

Our Bulletin 888 EAC Micro quick-disconnect cables provide secure connections for proximity sensors, photoelectric sensors and other field devices. Connectors can be straight or right-angled and are physically keyed to prevent wiring mishaps.
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
  4. Chevron LeftChevron Left Connection Devices Chevron RightChevron Right
  5. Chevron LeftChevron Left Cables and Cordsets Chevron RightChevron Right
  6. Chevron LeftChevron Left EAC Micro Chevron RightChevron Right