Bulletin 898N Mini Distribution Boxes are a great way to increase flexibility and cut costs. They lower your labor costs by reducing installation and troubleshooting time. They take up less space than loose wires, look neater and more organized, and simplify cable replacement in areas where cables are easily damaged.
Popular Resources/Quicklinks
Overview
- Provides highly visible yellow PET body resists oil and chemicals
- Offers 4, 6, or 8 parallel wired 3-pin mini connectors
- Offers models with or without status indicators
Specifications
Certifications
-
CSA Certified
-
UL Recognized
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Documentation
Resource | Publication Number | Language |
---|---|---|
Connectivity & Network Media Brochure | CONEC-BR001 | |
Distribution Boxes Technical Data | 898-TD001 |