Loading

DIN Valve Connection Systems

Connection Devices
  • I/O Wiring and Conversion Systems
    • 概觀
    • AC Micro
    • AC Micro
    • DC Micro (M12)
    • DC Micro (M12)
    • DIN Valve
    • DIN Valve
    • EAC Micro
    • EAC Micro
    • IDC Connection Devices
    • IDC Connection Devices
    • M23
    • M23
    • Mini Connection Devices
    • Mini Connection Devices
    • Mini Plus
    • Mini Plus
    • Pico (M8)
    • Pico (M8)
    • 概觀
    • ControlNet Devices
    • ControlNet Devices
    • DeviceNet
    • DeviceNet
    • EtherNet
    • EtherNet
    • USB Cables
    • USB Cables
    • 概觀
    • Auxiliary Power
    • Auxiliary Power
    • Control Power
    • Control Power
    • Three-phase Power
    • Three-phase Power
  • Safety Connection Systems
    • 概觀
    • Push-in IEC
    • Push-in IEC
    • Screw-type
    • Screw-type
    • Spring-type
    • Spring-type
    • NEMA
    • NEMA
    • Finger Safe
    • Finger Safe
    • 1492 Panel Mount
    • 1492 Panel Mount
    • Power
    • Power
    • Marking Systems
    • Marking Systems

Our Bulletin 889 DIN Valve Connection Systems includes field attachable connectors and cables that provide a secure connection in industrial hydraulic and pneumatic applications involving solenoid valves and pressure switches. Available in a variety of sizes and wiring configurations, these products provide standard connectivity and environmental protection. Some models incorporate surge protection circuitry that protects the solenoid coils within other devices from potentially harmful current spikes.

Main Image

DIN Valve Cordsets & Patchcords

Our Bulletin 889 DIN Valve Cordsets & Patchcords provide quick-disconnect capability for standard valves and other devices. Optional built-in surge protection circuitry protects the solenoid coils within the field devices from potentially disruptive current spikes. Cordsets feature DIN connector to flying leads. Patchcords provide DIN to M12 connectivity.

Product Details

Main Image

DIN Valve Field-attachable Connectors

Our Bulletin 889 DIN Valve Field-attachable Connectors allow for the creation and customization of quick-disconnect cables on the plant floor for standard valves and other devices. Available in a variety of sizes and wiring configurations, these products provide standard connectivity and environmental protection. Optional built-in surge protection circuitry protects the solenoid coils within the field devices from potentially disruptive current spikes.
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
  4. Chevron LeftChevron Left Connection Devices Chevron RightChevron Right
  5. Chevron LeftChevron Left Cables and Cordsets Chevron RightChevron Right
  6. Chevron LeftChevron Left DIN Valve Chevron RightChevron Right