Loading

Safety Drives

Safety options can help reduce machine downtime and increase productivity. To help you protect both your personnel and equipment, a variety of PowerFlex® drives are available with safety features.
Safety Drives hero image
Safety Products
    • Overview
    • ControlLogix 5580 Controllers
    • ControlLogix 5580 Controllers
    • ControlLogix 5570 Controllers
    • ControlLogix 5570 Controllers
    • CompactLogix 5380 Controllers
    • CompactLogix 5380 Controllers
    • CompactLogix 5370 Controllers
    • CompactLogix 5370 Controllers
    • SmartGuard 600 Safety Controllers
    • SmartGuard 600 Safety Controllers
    • Overview
    • Compact 5000 I/O Modules
    • Compact 5000 I/O Modules
    • FLEX 5000 I/O Modules
    • FLEX 5000 I/O Modules
    • 1756 ControlLogix Chassis-based Modules
    • 1756 ControlLogix Chassis-based Modules
    • ArmorBlock Guard I/O Modules
    • ArmorBlock Guard I/O Modules
    • CompactBlock Guard I/O Modules
    • CompactBlock Guard I/O Modules
    • POINT Guard I/O Modules
    • POINT Guard I/O Modules
  • GuardLink Technology
    • Overview
    • PowerFlex 70 AC
    • PowerFlex 70 AC
    • PowerFlex 525 AC
    • PowerFlex 525 AC
    • PowerFlex 527 AC
    • PowerFlex 527 AC
    • PowerFlex 700S AC
    • PowerFlex 700S AC
    • PowerFlex 753 AC
    • PowerFlex 753 AC
    • PowerFlex 755AC
    • PowerFlex 755AC
    • PowerFlex 7000 with ArcShield Technology
    • PowerFlex 7000 with ArcShield Technology
    • Safety Motion Control
    • Safety Motion Control
    • Overview
    • Absolute Encoder on EtherNet/IP
    • Absolute Encoder on EtherNet/IP
    • Kinetix 300 EtherNet/IP Indexing Servo Drives
    • Kinetix 300 EtherNet/IP Indexing Servo Drives
    • Kinetix 350 Single-axis EtherNet/IP Servo Drives
    • Kinetix 350 Single-axis EtherNet/IP Servo Drives
    • Kinetix 5100 Servo Drives
    • Kinetix 5100 Servo Drives
    • Kinetix 5300 Servo Drives
    • Kinetix 5300 Servo Drives
    • Kinetix 5500 EtherNet/IP Servo Drives
    • Kinetix 5500 EtherNet/IP Servo Drives
    • Kinetix 5700 EtherNet/IP Servo Drives
    • Kinetix 5700 EtherNet/IP Servo Drives
    • Kinetix 6000 Multi-axis Servo Drives
    • Kinetix 6000 Multi-axis Servo Drives
    • Kinetix 6200 Safe-speed Modular Servo Drives
    • Kinetix 6200 Safe-speed Modular Servo Drives
    • Kinetix 6500 EtherNet/IP Servo Drives
    • Kinetix 6500 EtherNet/IP Servo Drives
    • Kinetix 7000 High-power Servo Drives
    • Kinetix 7000 High-power Servo Drives
    • Overview
    • Low Voltage MCC with ArcShield
    • Low Voltage MCC with ArcShield
    • Medium Voltage MCC with ArcShield
    • Medium Voltage MCC with ArcShield
    • Overview
    • Light Curtain Safety Devices
    • Light Curtain Safety Devices
    • 442L SafeZone Safety Laser Scanners
    • 442L SafeZone Safety Laser Scanners
    • 442L Safety Camera
    • 442L Safety Camera
    • 440F MatGuard
    • 440F MatGuard
    • 440F Safedge Profiles
    • 440F Safedge Profiles
    • Overview
    • 440C-CR30
    • 440C-CR30
    • Guardmaster Safety Relays
    • Guardmaster Safety Relays
    • Specialty Safety Relays
    • Specialty Safety Relays
    • Safety Control Relays
    • Safety Control Relays
    • Single Function Delayed
    • Single Function Delayed
    • Overview
    • Guard Locking Switches
    • Guard Locking Switches
    • Hinged Interlock Switches
    • Hinged Interlock Switches
    • Non-contact Interlock Switches
    • Non-contact Interlock Switches
    • Tongue Interlock Switches
    • Tongue Interlock Switches
    • Trapped Key Interlock Switches
    • Trapped Key Interlock Switches
    • Safety Limit Switches
    • Safety Limit Switches
    • Hazardous Location Switches
    • Hazardous Location Switches
Main Image

PowerFlex 70 AC Drives

PowerFlex® 70 AC Drives are compact packages of power, control, and operator interface designed to meet demands for space, simplicity, and reliability. These drives provide a broad spectrum of features that help you to easily integrate them into your architecture and configure them for most application needs.

Product Details

Main Image

PowerFlex 525 AC Drives

PowerFlex® 525 AC Drives feature an innovative, modular design to support fast and easy installation and configuration. This next generation of compact drives offers embedded EtherNet/IP™ communications, USB programming, and standard safety features. PowerFlex 525 drives, which offer a power rating of 0.4...22 kW (0.5...30 Hp) with global voltage classes of 100...600V, provide a variety of motor control and flexible mounting options. PowerFlex 525 AC drives operate at temperatures as high as 70 °C (158 °F), and they are ideal for applications such as conveyors, fans, pumps, and mixers.

Product Details

Main Image

PowerFlex 527 AC Drives

Our PowerFlex® 527 AC Drives are designed to work exclusively with our Logix Programmable Automation Controllers (PACs). This allows the drive to leverage the capabilities of the controller and use Studio 5000 Logix Designer™ to help simplify machine development and use. This streamlined approach uses motion instructions that are shared by PowerFlex 527 AC drives and Kinetix® servo drives, providing the same user experience for configuration, programming, and control of both types of drives.

Product Details

Main Image

PowerFlex 700S AC Drives

PowerFlex® 700S AC Drives offer optimized integration for the most demanding stand-alone, coordinated drive control and drive system applications. The PowerFlex 700S AC drive with the DriveLogix™ option combines the powerful performance and flexible control of PowerFlex AC drives with a high-performance Logix engine to produce a highly functional, cost-effective drive and control solution.

Product Details

Main Image

PowerFlex 753 AC Drives

PowerFlex® 753 AC Drives are cost-effective and easy to use in general purpose applications requiring safety features. They come standard with built-in I/O, which is ideal for machine builders and system integrators who want to reduce engineering costs, deliver machines to market faster, and meet end user demand for more productive machines. Select size-optimized drives for low-power applications where you have limited space available. The Dual-port EtherNet/IP™ Option Module offers flexible, cost-effective methods for leveraging EtherNet/IP networks.

Product Details

Main Image

PowerFlex 755 AC Drives

PowerFlex® 755 AC Drives provide ease of use, application flexibility, and high performance. They include multiple control and hardware options, as well as optional embedded safety features. These drives are well-suited for a wide variety of motor control applications including pumps, fans, and conveyors. With Integrated Motion on EtherNet/IP™, you can place these drives on the same network as Kinetix® drives. A Dual-port EtherNet/IP™ Option Module supports ring, linear, and star topologies, as well as Device Level Ring (DLR) functionality for fault tolerant connectivity and high drive availability.

Product Details

Main Image

PowerFlex 7000 Drive System with ArcShield Technology

Our PowerFlex® 7000 Drive System with ArcShield™ technology is the first arc resistant medium voltage drive with full regeneration capabilities. The arc resistant system is certified to meet the most comprehensive set of global arc resistant standards. This system provides an arc fault rating up to 50 kA and meets Type 2B accessibility protection standards.

Product Details

Safety Motion Control

Safety Motion Control

Our Safety Servo Drive products are designed to help minimize downtime and reduce energy and production waste while helping improve machine operating efficiencies. The Kinetix® 300, 6000, 6200, 6500 and 7000 all feature built-in safety functionality. With Safe Torque-Off, a drive output is disabled to remove motor torque without removing power from the entire machine. Safe Speed Monitoring permits you to reduce and monitor the speed of your application to help allow an operator to safely perform some types of work without completely stopping the machine.

Product Details
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
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Safety Products Chevron RightChevron Right
  5. Chevron LeftChevron Left Safety Drives Chevron RightChevron Right