Loading
Allen-Bradley Hardware Product

SafeZone Safety Laser Scanners

  • Group of three Guardmaster safety laser scanners, top left: A yellow and black semi-circular base featuring control pad and a black scanning window and cap on top; middle: A red and grey semi-circular base featuring display window and control pad with a black scanning window and cap on top; top right: A yellow semi-circular base with scanning window near the bottom with control pad and display window on top
  • A red and grey semi-circular base featuring display window and control pad with a black scanning window and cap on top
  • A yellow and black semi-circular base featuring control pad and a black scanning window and cap on top
  • A yellow semi-circular base with scanning window near the bottom with control pad and display window on top
Group of three Guardmaster safety laser scanners, top left: A yellow and black semi-circular base featuring control pad and a black scanning window and cap on top; middle: A red and grey semi-circular base featuring display window and control pad with a black scanning window and cap on top; top right: A yellow semi-circular base with scanning window near the bottom with control pad and display window on top
A red and grey semi-circular base featuring display window and control pad with a black scanning window and cap on top
A yellow and black semi-circular base featuring control pad and a black scanning window and cap on top
A yellow semi-circular base with scanning window near the bottom with control pad and display window on top

Available with CIP Safety over EtherNet/IP

Our SafeZone™ Safety Laser Scanners are compact devices that have switchable, configurable fields and field sets (warning and safety). The Safety Configuration and Diagnostic (SCD) Windows®-based software, which is used to configure the SafeZone Singlezone, Multizone and Mini simplifies the programming of the SafeZone safety laser scanners. The SafeZone 3 uses the 442L AOP to configure both the EtherNet/IP connection and as well as programming of the scanner.

Contact a Distributor Find A Sales Office
SupportSupport
Get Support
DistributorDistributor
Find a Product Partner
SafeZone Safety Laser Scanners
  • Overview
  • Product Selection
  • Specifications
  • Software
  • Documentation
  • Tools & Resources

What's New?

Connection over EtherNet/IP makes the SafeZone 3 safety laser scanner a smart safety device that enhances safety while providing connectivity through The Connected Enterprise®.

Rockwell Automation Provides Access to Critical Data with Enhanced Safety Laser Scanner
Main Image
Press Release
Rockwell Automation Provides Access to Critical Data with Enhanced Safety Laser Scanner
Learn More

Overview

  • Offers 190° or 270° scan angles
  • Provides 2, 3, 4, or 5 m (6.56, 9.84, 13.12, or 16.4 ft) safety field ranges
  • Includes configurable resolutions 30...150 mm (1.18...5.9 in.)
  • Provides configurable restart delay
  • Offers horizontal or vertical mounting
  • Includes seven segment display for diagnostic information
  • Offers multiple sampling (2...16 units)

Typical applications for our SafeZone safety laser scanners include:

  • Personnel detection in front of a machine or equipment hazards
  • Safety replacement when irregular shaped safety mats are required
  • AGV applications, two warning fields can gradually slow the AGV thus reducing brake wear
Attribute SafeZone (Singlezone and Multizone) SafeZone Mini SafeZone 3
Scan Angle 190° (-5…+185°) 270° (-45…+225°) 275° (-47.5…+227.5°)
Protective Field Range Singlezone: 4 m (13.12 ft); Multizone: 5 m (16.4 ft) 2 m, 3 m (6.56 ft, 9.84 ft) 5.5 m (18.04 ft)
Resolution 30...150 mm (1.18...5.9 in.) 30...150 mm (1.18...5.9 in.) 30…200 mm (1.18...7.87 in.)
Response Time ≥ 60 ms or ≥ 120 ms ≥ 80 ms ≥ 95 ms
Restart Delay 2…60 seconds 2…60 seconds 2…60 seconds
Mounting Horizontal, vertical, upside down Horizontal, vertical, upside down Horizontal, vertical, upside down
Display 7 segments 7 segments Multi-colored text and symbols
Sampling 2...16 scans 2...16 scans 2...16 scans
Outputs 2 OSSD 2 OSSD 4 Safety Bits
Protocol N/A N/A CIP Safety over EtherNet/IP
Configuration SCD software SCD software 442L AOP

SafeZone 3 Safety Laser Scanner CIP Safety Over EtherNet/IP Videos

Chevron DownChevron Down
Video
Learn how to install the system plug
Chevron DownChevron Down
Video
Learn how to set the I/P address using BootP
Chevron DownChevron Down
Video
Learn how to program GuardLogix® I/O configuration
Chevron DownChevron Down
Video
Learn how to program GuardLogix Field Set configuration
Chevron DownChevron Down
Video
Learn how to program GuardLogix® Project Download
Chevron DownChevron Down
Video
With an application example, learn how to program GuardLogix®
Chevron DownChevron Down
Video
Learn how to program GuardLogix® with Reset Ownership

Product Selection


Specifications

DownloadDownload
SafeZone Singlezone and Multizone Safety Laser Scanner User Manual
DownloadDownload
SafeZone Mini Safety Laser Scanner User Manual
DownloadDownload
SafeZone 3 Safety Laser Scanner with CIP Safety over EtherNet/IP User Manual

Certifications

UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
FS Engineer (TÜV Rheinland) CertificateFS Engineer (TÜV Rheinland) Certificate
UK Conformity Assessed UK Conformity Assessed
  • CE Marked for all applicable directives
  • cULus Listed
  • TÜV Certified
  • UKCA Marked for all applicable regulations
Safety Classification
  • Category 3 EN ISO 13849-1
  • Type 3 DIN EN61496-1
  • SIL 1 per IEC 61508
  • SIL CL2 EN 62061
  • EN ISO 13849-1   
Functional Safety Data
  • PFHD = 8 x10-8
  • Mission Time (TM) = 20 years (EN ISO 13849)
  • Suitable for Performance Level PLd (according to ISO 13849-1:2006) and for use in SIL 2 systems (according to IEC 62061)

Standards Compliance
  • DIN EN 61496-1: 2009-03
  • DIN EN 61508:2002/2003
  • DIN EN ISO 13849-1: 2008-12 

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

Looking for Additional Information?

To find additional product information including CAD drawing files, 3D models and more use our Product Catalog.

Product Catalog

Software

The Safety Configuration and Diagnostic (SCD) Windows-based software, supplied with each scanner, simplifies the programming of the SafeZone scanners. A configuration wizard guides you through simple or complex system configurations.

Download the SafeZone Safety Laser Scanner software Version 3.02

Installing the SCD Software:

  1. Download and extract the contents of the ZIP file to a folder on your local drive
  2. Run 'Setup.exe'
  3. Enter the appropriate serial number: 5PAJXM-5NWEL-3UAUD-NK5RA

Documentation

Resource Publication Number Language
Presence Sensing Safety Devices Brochure GLSAFE-BR001
English
SafeZone 3 Laser Scanner Product Profile 442L-PP004
English
SafeZone Singlezone Safety Laser Scanner Product Profile 442L-PP002
English
SafeZone Mini Safety Laser Scanner Product Profile 442L-PP003
English
SafeZone 3 Optics Cover Installation Instructions 442L-IN001
SafeZone 3 Safety Laser Scanner Mounting Installation Instructions 442L-IN006
SafeZone Mini Safety Laser Scanner Mounting Installation Instructions 442L-IN008
English
SafeZone Singlezone and Multizone Safety Laser Scanner Installation Instructions 442L-IN009
English
SafeZone Mini Safety Laser Scanner User Manual 442L-UM005
SafeZone Singlezone & Multizone Safety Laser Scanner User Manual 442L-UM003
English
Safety Configuration & Diagnosis Software User Manual 442L-UM006
English
SafeZone 3 Safety Laser Scanner with CIP Safety over EtherNet/IP User Manual 442L-UM008
English
Technical Documentation Center
DetailsDetails
Technical Documentation Center

Find recommended technical specifications, installation instructions and manuals, organized by product family.

 

Browse Tech Doc Center

Literature Library
Literature LibraryLiterature Library
Literature Library

Find a wide selection of publications that support Rockwell Automation, FactoryTalk and Allen‑Bradley products, services and solutions.

 

Search Literature Library

Knowledgebase
KnowledgebaseKnowledgebase Support Center
Knowledgebase

Browse the database of questions and answers on a variety of products and technologies.

 

Get Answers


Tools & Resources

Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.

Podcast
Laser-focused on Safety with SafeZone

In Episode 4 of ROK Talk, Rob and Adonis Evangelista Reyes (who filled in for Nathan) chat with Product Marketing Engineer, Edward Tillinghast on Safety Laser Scanners. Ed talks about what a safety laser scanner does, the portfolio of SafeZone™ Safety Laser Scanners, configuration and applications.

Loading
Loading
  1. Chevron LeftChevron Left Puerto Rico Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Har... Chevron RightChevron Right
  4. Chevron LeftChevron Left Safety Products Chevron RightChevron Right
  5. Chevron LeftChevron Left Safety Presence Sensors Chevron RightChevron Right
  6. Chevron LeftChevron Left 442L SafeZone Safety Laser Scanners Chevron RightChevron Right