Loading
Allen-Bradley Hardware Product

SmartGuard 600 Safety Controllers with Safety

  • Main Image
Main Image

Our Bulletin 1752 SmartGuard™ 600 Controllers with Safety feature 16 safety-rated inputs, 8 safety-rated outputs, 4 pulse test sources and an optional EtherNet/IP™ port. Each controller also includes a DeviceNet™ connection to support both standard CIP and CIP safety. You can configure and program on EtherNet/IP, on DeviceNet or through the built-in USB port. These small, cost-effective intelligent controllers can perform safety interlocking between GuardLogix® or other SmartGuard safety controllers.

Contact a Distributor Find A Sales Office
SupportSupport
Get Support
DistributorDistributor
Find a Product Partner
SmartGuard Controllers
  • Overview
  • Product Selection
  • Software
  • Documentation
  • Applications

Overview

  • Ideal for mid-level safety applications that are too complex for safety relays, yet too simple for full-sized safety PLCs
  • Integrates with Guard I/O™ modules to expand the number of safety devices you can control
  • Provides data to standard PLCs and HMIs through EtherNet/IP™ or DeviceNet™
  • Lets you configure and program through RSNetWorx™ for DeviceNet software (required for EtherNet/IP controller)

Additional Information

  • Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.

Product Selection

BETA Our Product Selection is getting an update! Look at the new experience.
BETA
SearchSearch
Use our configuration tool to configure a custom product:
LAUNCH PRODUCT CONFIGURATION ASSISTANT
Loading

No products found for .

Search tips:

  • Try searching different catalog numbers, product names, or general keywords
  • Check your search for any spelling errors
Catalog Number Description Best Selling Lifecycle Quick Actions
Caret DownDownwards caret
of Results
of
Use our configuration tool to configure a custom product:
LAUNCH PRODUCT CONFIGURATION ASSISTANT
FlagFlag

Software

Studio 5000 Logix Designer
Main Image
Software
Studio 5000 Logix Designer

Studio 5000 Logix Designer® software is a productivity win and your one-stop shop for managing the Allen-Bradley Logix 5000™ family of controllers and related control system.

Product Compatibility and Download Center (PCDC)
Main Image
Support
Product Compatibility and Download Center (PCDC)

Use the Product Download and Compatibility Center (PCDC) to find product downloads and much more.

FactoryTalk Software
Main Image
Software
FactoryTalk Software

Each FactoryTalk offering centers on driving your business performance. From the design and commissioning phase on through to board room level data needs, we can bring together value to all users in your operation.


Documentation

Looking for Technical Documentation?

Visit the Technical Documentation Center to find product specifications, installation guides, user manuals, product certifications and more.

View SmartGuard 600 Safety Controllers Technical Publications and Certifications

Certifications

UL Marked Component Mark Canadian and United States RequirementsUL Marked Component Mark Canadian and United States Requirements
UL Listed CertificationUL Listed Certification
  • c-UL-us
  • UL listed for Class 1 Division 2 Groups A, B, C, D Hazardous Locations
  • UL Certified for Functional Safety

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 


Applications

Our SmartGuard™ 600 controllers bridge the gap between a safety relay system and a safety PLC. They are ideally sized for applications that cannot be solved with safety relays, or are very cumbersome to solve with relays, but are not complex enough for a traditional safety PLC like a GuardLogix® or GuardPLC™ controller.

Use the SmartGuard 600 controller in safety applications including:

  • E-Stop
  • Light Curtain
  • Safety Gate
  • Two Hand Control
  • Multi-zone Control
  • Perimeter Guarding
  1. Chevron LeftChevron Left Puerto Rico Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Programmable Controllers Chevron RightChevron Right
  5. Chevron LeftChevron Left SmartGuard Controllers Chevron RightChevron Right