Loading
Allen-Bradley Hardware Product

ControlLogix 5570 Controllers

  • Logix5573 and Armor ControlLogix
Logix5573 and Armor ControlLogix

Our ControlLogix® 5570 Controllers are available in standard, safety, extreme temperature, and On-Machine models suitable for process, motion, discrete, and high-availability applications. As part of our Integrated Architecture™ system, these controllers use the Studio 5000 Automation Engineering & Design Environment™ and common network protocols. These high-performance controllers provide a common control engine with a common development environment for all control disciplines.

Contact a Distributor Find A Sales Office
SupportSupport
Get Support
DistributorDistributor
Find a Product Partner
OrdersOrders
ControlLogix 5570 Packaged Solutions
ControlLogix Standard Controllers
  • Overview
  • Product Selection
  • Software
  • Documentation
  • Applications

Overview

  • Supports Integrated Motion on EtherNet/IP™, integrated Sercos™ motion, and analog motion
  • Supports full controller redundancy and removal and Removal Insertion Under Power (RIUP)
  • Communicates via EtherNet/IP, ControlNet™, DeviceNet™, Data Highway Plus™, Remote I/O, SynchLink, and third-party process and device networks
  • Lets you program using relay ladder logic, structured text, function block, and SFC languages
  • Includes conformal coating on products that include a "K" in the catalog number, to help protect in harsh environments
  • Includes a 1756 Slim Power Supply option for series B and C standard and 1756 XT Chassis, which offers a 29% reduction in width when space is limited
  • Offers chassis with up to 17 slots in standard, conformal coated, and extreme temperature versions

On-Machine Controllers

  • Delivers standard and safety On-Machine™ control that increases uptime and reduces cost
  • Minimizes hardware in the control cabinet with placement directly on the machine

GuardLogix Safety Controllers

  • Provides safety and integrated motion in the same chassis
  • Offer TUV certification for SIL 3 functional safety (controller and safety partner required)
  • Simplifies machine architecture and reduce system footprint with the Armor GuardLogix controller
  • Can operate in environments with -25…+70 °C (-13…+158 °F) when used independently
  • Can operate in environments with -20…+70 °C (-4…+158 °F) when used with FLEX™ I/O-XT modules

Extreme Environment Controllers

  • Can operate in environments with -25…+70 °C (-13…+158 °F) when used independently
  • Can operate in environments with -20…+70 °C (-4…+158 °F) when used with FLEX™ I/O-XT modules
 
Enhance Cybersecurity & Reliability in Your ControlLogix Control System
Main Image
Enhance Cybersecurity & Reliability in Your ControlLogix Control System

Our ASEM™ 6300 Industrial Computers are designed to enhance the security and reliability of your ControlLogix® control system. Each model is individually designed to minimize or remove frequent points of failure to create a more secure, reliable, and cost-effective visualization system.

Learn More About Our Industrial Computer Family

Product Comparison

Feature
5580 Controllers
5570 Controllers
Performance

5x…20x

(Compared to a ControlLogix 5570 controller)

2x

(Compared to a ControlLogix 5560 controller)

Embedded Ethernet Port 1 gigabit (Gb) No
Local Programming Port USB USB
Energy Storage Module (ESM) Included Yes Yes
Onboard Display Included Yes Yes
Supported in Studio 5000 Automation Engineering & Design Environment™ Yes Yes
Non-volatile Memory Secure Digital (SD) card Secure Digital (SD) card
User Memory, Max 40 MB 32 MB
I/O Points, Max 128,000 digital; 4,000 analog 128,000 digital; 4,000 analog

Additional Information

  • ControlLogix Starter Kit — The ControlLogix Starter Kit is a discounted bundle of hardware and software that provides everything you need. Get started by choosing components to build a kit that is right for your environment.
  • Our Integrated Architecture Solutions provide the foundation to drive plant-wide optimization efficiently and effectively, and enable you to respond competitively to the economy and changes in consumer demand.
  • The What You Need to Know About Learning Logix blog and podcast series teaches experienced and new users of ControlLogix® controller systems how to use our controllers and software for maximum benefits.

Product Selection

BETA Our Product Selection is getting an update! Look at the new experience.
BETA
SearchSearch
Use our configuration tool to configure a custom product:
LAUNCH PRODUCT CONFIGURATION ASSISTANT
Loading

No products found for .

Search tips:

  • Try searching different catalog numbers, product names, or general keywords
  • Check your search for any spelling errors
Catalog Number Description Best Selling Lifecycle Quick Actions
Caret DownDownwards caret
of Results
of
Use our configuration tool to configure a custom product:
LAUNCH PRODUCT CONFIGURATION ASSISTANT
FlagFlag

Software

Studio 5000 Logix Designer
Main Image
Software
Studio 5000 Logix Designer

Studio 5000 Logix Designer® software is a productivity win and your one-stop shop for managing the Allen-Bradley Logix 5000™ family of controllers and related control system.

Product Compatibility and Download Center (PCDC)
Main Image
Support
Product Compatibility and Download Center (PCDC)

Use the Product Download and Compatibility Center (PCDC) to find product downloads and much more.

FactoryTalk Software
Main Image
Software
FactoryTalk Software

Each FactoryTalk offering centers on driving your business performance. From the design and commissioning phase on through to board room level data needs, we can bring together value to all users in your operation.


Documentation

Resource Publication Number Language
Integrated Architecture Brochure IA-BR005
Safety Capabilities Brochure SAFETY-BR011
Armor ControlLogix and Armor GuardLogix Product Profile 1756-PP019
Conformal Coating Protecting Your Investment Product Profile IA-PP001
English
ControlLogix Starter Kit 1756-SP401
English
 
Looking for Technical Documentation?

Visit the Technical Documentation Center to find product specifications, installation guides, user manuals, product certifications and more.

View ControlLogix 5570 and GuardLogix 5570 Controllers Technical Publications and Certifications

Certifications

ATEX CertificationATEX Certification
UL Marked Component Mark Canadian and United States RequirementsUL Marked Component Mark Canadian and United States Requirements
CSA MarkCanadian Standards Association Mark
C-TICK CertificationC-TICK Certification
FM APPROVED MarkFM APPROVED Mark
KC CertificationKC Certification

5560 ControlLogix Standard Controllers

  • cULus
  • CSA
  • CE
  • C-Tick
  • ATEX
  • KC
  • FM

5560 GuardLogix Safety Controllers

  • cULus
  • CSA
  • CE
  • C-Tick
  • ATEX
  • KC
  • FM
  • TÜV

5560 ControlLogix Extreme Environment Controllers

  • cULus
  • CSA
  • CE
  • C-Tick
  • ATEX
  • KC
  • FM

5570 ControlLogix Standard Controllers

  • cULus
  • CE
  • C-Tick
  • ATEX
  • KC

5570 GuardLogix Safety Controllers

  • cULus
  • CE
  • C-Tick
  • ATEX
  • KC
  • FM
  • TÜV

5570 ControlLogix Extreme Environment Controllers

  • cULus
  • CE
  • C-Tick
  • ATEX
  • KC

5570 Armor GuardLogix On-Machine Safety Controller

  • cULus
  • CE
  • RCM
  • KC
  • TÜV

For TÜV and SIL certification details, see the Safety Certificates and SIL link.

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 


Applications

Our ControlLogix® controllers offer the memory, speed, and processing capabilities to meet the demands of basic plant floor applications to high-performance process and motion applications.

  • Energy & Power Generation
  • Food & Beverage — Dairy
  • Mining & Metals
  • On-ship
  • Pulp & Paper
  • Railway/Subway & On-vehicle
  • Water/Wastewater

For process applications, these controllers:

  • offer increased capacity, letting you execute more control strategies in each task
  • significantly improve the amount of information to be exchanged between control and supervisory layers
  • offer a significant improvement in the performance of redundant control applications

For motion applications, these controllers:

  • provide high-speed motion command and axis trajectory planner execution for complex, high-performance motion applications
  • are optimized for control of high performance motion drives on EtherNet/IP™ or Sercos™ interface
  • support as many as 100 axes of integrated motion

For discrete applications, these controllers:

  • significantly improve controller scan times using a faster dual-core CPU
  • offer improved communication rates
  • provide faster cross-loading for redundancy systems

Programmable Controllers Case Studies — View our case studies site to discover how customers have applied Allen-Bradley® programmable controllers in their applications

  1. Chevron LeftChevron Left Puerto Rico Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Har... Chevron RightChevron Right
  4. Chevron LeftChevron Left Programmable Controllers Chevron RightChevron Right
  5. Chevron LeftChevron Left ControlLogix Chevron RightChevron Right
  6. Chevron LeftChevron Left ControlLogix Standard Controllers Chevron RightChevron Right