Loading

Safety Motion Control

Our Safety Servo Drive products are designed to help minimize downtime and reduce energy and production waste while helping improve machine operating efficiencies.
Safety Motion Control hero image
Safety Products
    • 概觀
    • ControlLogix 5580 Controllers
    • ControlLogix 5580 Controllers
    • ControlLogix 5570 Controllers
    • ControlLogix 5570 Controllers
    • CompactLogix 5380 Controllers
    • CompactLogix 5380 Controllers
    • CompactLogix 5370 Controllers
    • CompactLogix 5370 Controllers
    • SmartGuard 600 Safety Controllers
    • SmartGuard 600 Safety Controllers
    • 概觀
    • Compact 5000 I/O Modules
    • Compact 5000 I/O Modules
    • FLEX 5000 I/O Modules
    • FLEX 5000 I/O Modules
    • 1756 ControlLogix Chassis-based Modules
    • 1756 ControlLogix Chassis-based Modules
    • ArmorBlock Guard I/O Modules
    • ArmorBlock Guard I/O Modules
    • CompactBlock Guard I/O Modules
    • CompactBlock Guard I/O Modules
    • POINT Guard I/O Modules
    • POINT Guard I/O Modules
  • GuardLink Technology
    • 概觀
    • PowerFlex 70 AC
    • PowerFlex 70 AC
    • PowerFlex 525 AC
    • PowerFlex 525 AC
    • PowerFlex 527 AC
    • PowerFlex 527 AC
    • PowerFlex 700S AC
    • PowerFlex 700S AC
    • PowerFlex 753 AC
    • PowerFlex 753 AC
    • PowerFlex 755AC
    • PowerFlex 755AC
    • PowerFlex 7000 with ArcShield Technology
    • PowerFlex 7000 with ArcShield Technology
    • Safety Motion Control
    • Safety Motion Control
    • 概觀
    • Absolute Encoder on EtherNet/IP
    • Absolute Encoder on EtherNet/IP
    • Kinetix 300 EtherNet/IP Indexing Servo Drives
    • Kinetix 300 EtherNet/IP Indexing Servo Drives
    • Kinetix 350 Single-axis EtherNet/IP Servo Drives
    • Kinetix 350 Single-axis EtherNet/IP Servo Drives
    • Kinetix 5100 Servo Drives
    • Kinetix 5100 Servo Drives
    • Kinetix 5300 Servo Drives
    • Kinetix 5300 Servo Drives
    • Kinetix 5500 EtherNet/IP Servo Drives
    • Kinetix 5500 EtherNet/IP Servo Drives
    • Kinetix 5700 EtherNet/IP Servo Drives
    • Kinetix 5700 EtherNet/IP Servo Drives
    • Kinetix 6000 Multi-axis Servo Drives
    • Kinetix 6000 Multi-axis Servo Drives
    • Kinetix 6200 Safe-speed Modular Servo Drives
    • Kinetix 6200 Safe-speed Modular Servo Drives
    • Kinetix 6500 EtherNet/IP Servo Drives
    • Kinetix 6500 EtherNet/IP Servo Drives
    • Kinetix 7000 High-power Servo Drives
    • Kinetix 7000 High-power Servo Drives
    • 概觀
    • Low Voltage MCC with ArcShield
    • Low Voltage MCC with ArcShield
    • Medium Voltage MCC with ArcShield
    • Medium Voltage MCC with ArcShield
    • 概觀
    • Light Curtain Safety Devices
    • Light Curtain Safety Devices
    • 442L SafeZone Safety Laser Scanners
    • 442L SafeZone Safety Laser Scanners
    • 442L Safety Camera
    • 442L Safety Camera
    • 440F MatGuard
    • 440F MatGuard
    • 440F Safedge Profiles
    • 440F Safedge Profiles
    • 概觀
    • 440C-CR30
    • 440C-CR30
    • Guardmaster Safety Relays
    • Guardmaster Safety Relays
    • Specialty Safety Relays
    • Specialty Safety Relays
    • Safety Control Relays
    • Safety Control Relays
    • Single Function Delayed
    • Single Function Delayed
    • 概觀
    • Guard Locking Switches
    • Guard Locking Switches
    • Hinged Interlock Switches
    • Hinged Interlock Switches
    • Non-contact Interlock Switches
    • Non-contact Interlock Switches
    • Tongue Interlock Switches
    • Tongue Interlock Switches
    • Trapped Key Interlock Switches
    • Trapped Key Interlock Switches
    • Safety Limit Switches
    • Safety Limit Switches
    • Hazardous Location Switches
    • Hazardous Location Switches
Allen-Bradley Absolute Encoders on EtherNet/IP

Absolute Encoders on EtherNet/IP

Our EtherNet/IP Absolute Encoders are designed with an embedded EtherNet/IP switch and dual Ethernet ports to support linear networks and Device Level Ring topologies. By providing auxiliary feedback directly through an EtherNet/IP network, these encoders eliminate the need for point-to-point wiring. These encoders are designed for high performance and reliability in harsh industrial environments. Our encoder offerings include models that brings in the encoder as a feedback only axis for machine applications using integrated motion on EtherNet/IP. We also offer models designed for safety applications that require speed, direction, or position monitoring safety functions.

Product Details

Main Image

Kinetix 300 EtherNet/IP Indexing Servo Drives

Our Bulletin 2097 Kinetix® 300 EtherNet/IP™ Indexing Servo Drives let you standardize on a single communication network for easier commissioning, configuration, and startup. Integrate your entire control solution over EtherNet/IP-including HMI, controllers, I/O and motion-while maintaining reliable, high-speed connectivity.

Product Details

Main Image

Kinetix 350 Single-axis Ethernet/IP Servo Drives

Our Bulletin 2097 Kinetix® 350 Single-axis EtherNet/IP™ Servo Drives provide scalability of integrated motion. Leveraging a single network, EtherNet/IP simplifies the integration of the entire system including HMI, programmable automation controller, I/O, and motion.

Product Details

Main Image

Kinetix 5100 Servo Drives

Our Bulletin 2198 Kinetix® 5100 Servo Drives provide a scalable option for servo solution in a single product. This drive offers an extended power range solution to 15kW to support stand-alone, Micro 800, or Logix controlled applications. Kinetix 5100 drives come with standard inputs and outputs, different mode of controls, plus Safe Torque Off and dual port EtherNet/IP for various network topologies.

Product Details

Main Image

Kinetix 5300 Servo Drives

Well-suited for small to medium machines, our Bulletin 2198 Kinetix® 5300 servo drive provides the design flexibility that you’ve come to expect from Allen-Bradley integrated motion on EtherNet/IP servo  drives, in a streamlined offering to cover your essential machine-building needs.       

Product Details

Main Image

Kinetix 5500 EtherNet/IP Servo Drives

Bulletin 2198 Kinetix® 5500 Servo Drives connect to and operate with CompactLogix™ 5370 controllers, supporting Integrated Motion on EtherNet/IP™. With its innovative, compact design, the Kinetix 5500 drive helps minimize machine footprint and simplifies system wiring. In addition, the dual-port Ethernet allows for both line and Device Level Ring (DLR) topologies.

Product Details

Main Image

Kinetix 5700 EtherNet/IP Servo Drives

Our Bulletin 2198 Kinetix® 5700 Servo Drives help expand the value of integrated motion on EtherNet/IP to large custom machine builder applications. The Kinetix 5700 servo drive can help reduce commissioning time and improve machine performance. It offers the simplicity, power, and space savings you need to help get your machine up and running faster.

Product Details

Main Image

Kinetix 6000 Multi-axis Servo Drives

Our Bulletin 2094 Kinetix® 6000 Multi-axis Servo Drives help improve system performance while saving time and money. This drive is designed to help make wiring, programming, operation and diagnostics faster and easier. It can also assist you in decreasing engineering and installation time while adding flexibility for demanding motion applications. Our drive handles global voltage requirements.

Product Details

Main Image

Kinetix 6200 Safe-speed Modular Servo Drives

Our Bulletin 2094 Kinetix® 6200 Servo Drives bring safety options and flexible modular design to the multi-axis Kinetix 6000 servo drive family. Axes can transition from safe-off to safe-speed functionality, and from SERCOS interface to EtherNet/IP networks. The Kinetix 6200 SERCOS interface drive is compatible with the existing Kinetix 6000 system, so you can upgrade any number of installed axes to advanced safety where needed.

Product Details

Main Image

Kinetix 6500 EtherNet/IP Servo Drives

Our Bulletin 2094 Kinetix® 6500 EtherNet/IP™ Servo Drives combine high-performance integrated motion with an open EtherNet/IP network. This drive can be part of a solution using EtherNet/IP to integrate high-performance servo and AC drives, I/O, smart actuators and any other EtherNet/IP-connected device. This drive provides safety features to help improve operator safety and enhance machine efficiency. Its modular structure provides an adaptable platform for future machine enhancements.

Product Details

Main Image

Kinetix 7000 High-power Servo Drives

Our Bulletin 2099 Kinetix® 7000 Servo Drives support motion applications with the highest power requirements. With a power output up to 150 kW, this drive extends the benefits of Kinetix Integrated Motion to an even greater range of applications. The Kinetix 7000 servo drive fits seamlessly into your Integrated Architecture™ system. It supports for permanent magnet (synchronous) and induction (asynchronous) motors. Safety features help safeguard personnel while assisting in productivity improvements.
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
  4. Chevron LeftChevron Left Safety Products Chevron RightChevron Right
  5. Chevron LeftChevron Left Safety Motion Control Chevron RightChevron Right