Loading

Safety Input/Output (I/O) Modules

Our safety I/O portfolio offers local, distributed and On-Machine™ options with a wide range of performance and connectivity attributes to help improve compliance and machine performance.
Safety Products
    • 概觀
    • ControlLogix 5580 Controllers
    • ControlLogix 5580 Controllers
    • ControlLogix 5570 Controllers
    • ControlLogix 5570 Controllers
    • CompactLogix 5380 Controllers
    • CompactLogix 5380 Controllers
    • CompactLogix 5370 Controllers
    • CompactLogix 5370 Controllers
    • SmartGuard 600 Safety Controllers
    • SmartGuard 600 Safety Controllers
    • 概觀
    • Compact 5000 I/O Modules
    • Compact 5000 I/O Modules
    • FLEX 5000 I/O Modules
    • FLEX 5000 I/O Modules
    • 1756 ControlLogix Chassis-based Modules
    • 1756 ControlLogix Chassis-based Modules
    • ArmorBlock Guard I/O Modules
    • ArmorBlock Guard I/O Modules
    • CompactBlock Guard I/O Modules
    • CompactBlock Guard I/O Modules
    • POINT Guard I/O Modules
    • POINT Guard I/O Modules
  • GuardLink Technology
    • 概觀
    • PowerFlex 70 AC
    • PowerFlex 70 AC
    • PowerFlex 525 AC
    • PowerFlex 525 AC
    • PowerFlex 527 AC
    • PowerFlex 527 AC
    • PowerFlex 700S AC
    • PowerFlex 700S AC
    • PowerFlex 753 AC
    • PowerFlex 753 AC
    • PowerFlex 755AC
    • PowerFlex 755AC
    • PowerFlex 7000 with ArcShield Technology
    • PowerFlex 7000 with ArcShield Technology
    • Safety Motion Control
    • Safety Motion Control
    • 概觀
    • Absolute Encoder on EtherNet/IP
    • Absolute Encoder on EtherNet/IP
    • Kinetix 300 EtherNet/IP Indexing Servo Drives
    • Kinetix 300 EtherNet/IP Indexing Servo Drives
    • Kinetix 350 Single-axis EtherNet/IP Servo Drives
    • Kinetix 350 Single-axis EtherNet/IP Servo Drives
    • Kinetix 5100 Servo Drives
    • Kinetix 5100 Servo Drives
    • Kinetix 5300 Servo Drives
    • Kinetix 5300 Servo Drives
    • Kinetix 5500 EtherNet/IP Servo Drives
    • Kinetix 5500 EtherNet/IP Servo Drives
    • Kinetix 5700 EtherNet/IP Servo Drives
    • Kinetix 5700 EtherNet/IP Servo Drives
    • Kinetix 6000 Multi-axis Servo Drives
    • Kinetix 6000 Multi-axis Servo Drives
    • Kinetix 6200 Safe-speed Modular Servo Drives
    • Kinetix 6200 Safe-speed Modular Servo Drives
    • Kinetix 6500 EtherNet/IP Servo Drives
    • Kinetix 6500 EtherNet/IP Servo Drives
    • Kinetix 7000 High-power Servo Drives
    • Kinetix 7000 High-power Servo Drives
    • 概觀
    • Low Voltage MCC with ArcShield
    • Low Voltage MCC with ArcShield
    • Medium Voltage MCC with ArcShield
    • Medium Voltage MCC with ArcShield
    • 概觀
    • Light Curtain Safety Devices
    • Light Curtain Safety Devices
    • 442L SafeZone Safety Laser Scanners
    • 442L SafeZone Safety Laser Scanners
    • 442L Safety Camera
    • 442L Safety Camera
    • 440F MatGuard
    • 440F MatGuard
    • 440F Safedge Profiles
    • 440F Safedge Profiles
    • 概觀
    • 440C-CR30
    • 440C-CR30
    • Guardmaster Safety Relays
    • Guardmaster Safety Relays
    • Specialty Safety Relays
    • Specialty Safety Relays
    • Safety Control Relays
    • Safety Control Relays
    • Single Function Delayed
    • Single Function Delayed
    • 概觀
    • Guard Locking Switches
    • Guard Locking Switches
    • Hinged Interlock Switches
    • Hinged Interlock Switches
    • Non-contact Interlock Switches
    • Non-contact Interlock Switches
    • Tongue Interlock Switches
    • Tongue Interlock Switches
    • Trapped Key Interlock Switches
    • Trapped Key Interlock Switches
    • Safety Limit Switches
    • Safety Limit Switches
    • Hazardous Location Switches
    • Hazardous Location Switches
Main Image

Compact 5000 I/O Modules

Our Bulletin 5069 Compact 5000™ I/O modules provide high-performance control in a compact design, and expand the performance capabilities of the Logix platform. They are the local I/O modules in a CompactLogix™ 5380 Compact GuardLogix® 5380, or CompactLogix 5480 system and safety options are available. These modules are the ideal distributed I/O solution on an EtherNet/IP network for CompactLogix 5380, Compact GuardLogix® 5380, CompactLogix 5480,  ControlLogix® 5580, and GuardLogix 5580 controllers with safety module restrictions. They are great for applications with high-processing requirements.

Product Details

Main Image

FLEX 5000 I/O Modules

Our FLEX 5000™ I/O modules are a rugged and flexible distributed I/O solution, which allows you to choose your I/O to meet your operational needs. FLEX 5000 I/O enhances communication with 1 Gb EtherNet/IP™ connectivity, which offers higher speed and increased bandwidth. To provide flexibility in your network architecture, these modules includes 2 copper or 2 fiber ports (SFP) and support for DLR, Star, Linear, and PRP topologies.

Product Details

Main Image

1756 ControlLogix Chassis-based Modules

Our Bulletin 1756 ControlLogix® chassis-based modules provide a full range of digital, diagnostic digital, analog, motion control, specialty I/O, and compute modules to meet your application needs. You can use any of the chassis-based modules in the local chassis of a ControlLogix controller or in a chassis linked to a ControlLogix controller across ControlNet™ or EtherNet/IP™ networks.

Product Details

Main Image

ArmorBlock Guard I/O Modules

Our Bulletin 1732 ArmorBlock® Guard I/O™ modules provide all the advantages of traditional distributed I/O for safety systems. These modules are available in an IP67-rated packaged for EtherNet/IP™ and are ready to mount directly on your machine.

Product Details

Main Image

CompactBlock Guard I/O Modules

Our Bulletin 1791DS and 1791ES CompactBlock™ Guard I/O™ modules provide the advantages of distributed I/O for safety systems. These modules work with safety controllers that communicate on DeviceNet™ or EtherNet/IP™ networks using CIP™ Safety. CompactBlock Guard Safety I/O is optimized to work with GuardLogix®, and SmartGuard™ controllers.

Product Details

Main Image

POINT Guard I/O Modules

Our POINT Guard I/O™ modules are safety-rated I/O modules designed to fit into the standard POINT I/O™ system, offering automation and safety functionality in a maximum density I/O solution. POINT Guard I/O communicates by using the CIP™ safety protocol over EtherNet/IP™ for GuardLogix® controllers or DeviceNet™ for SmartGuard™ 600 controllers.
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
  4. Chevron LeftChevron Left Safety Products Chevron RightChevron Right
  5. Chevron LeftChevron Left Safety IO Chevron RightChevron Right