Loading
Allen-Bradley Hardware Product

Guardmaster Safety Relays

  • Main Image
Main Image

Our Guardmaster® single-function safety relays are designed to meet functional safety standards, such as ISO 13849-1 or IEC 62061, and they offer key functions to simplify installation and system complexity. In addition, information gathered from the GSR intelligent safety relays via the optional EtherNet/IP Interface helps minimize unplanned downtime, increase efficiencies, and enable The Connected Enterprise®. The Guardmaster Dual GuardLink Safety Relay further extends this capability to even share diagnostics and status information of safety switches and safety sensors connected in series via GuardLink.

Contact a Distributor Find A Sales Office
SupportSupport
Get Support
DistributorDistributor
Find a Product Partner
Guardmaster Safety Relays
  • Overview
  • Product Selection
  • Specifications
  • Documentation

Overview

  • Offers a broad range of safety functions
  • Provides versatility through simple logic, reset and timing configurations
  • Includes single wire safety relay connection which allows for ease of installation and system flexibility
  • Terminals are grouped together by power inputs and outputs for clear connection
  • Offers compact solution which saves energy and space on DIN rail
  • Provides consistent terminal layouts and configuration allow simplified installation
  • Offers an optional Guardmaster EtherNet/IP Network Interface (440R-ENETR) that allows Guardmaster Safety Relays to communicate on an EtherNet/IP network
  • Includes the Guardmaster Dual GuardLink safety relay, which provides visibility of system status down to the individual guard doors and E-stops when used with GuardLink-enabled smart safety devices
Additional Information
  • Enable safety in your Connected Enterprise with the GuardLink™ technology safety system. Allen-Bradley® Guardmaster® smart safety devices that feature GuardLink technology deliver information, advanced functionality, and flexibility. This technology helps enhance safety and increase machine- and plant-wide efficiency.
  • Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.

Product Selection

BETA 我們的產品選型正得到更新!檢視新的體驗。
BETA
SearchSearch
使用我們的設定工具來設定訂製品:
啟動產品設定小幫手
Loading

No products found for .

搜尋提示:

  • 嘗試搜尋不同的目錄編號、產品名稱或一般關鍵字
  • 檢查您的搜尋是否有拼字錯誤
Catalog Number 說明 Best Selling Lifecycle Quick Actions
Caret DownDownwards caret
的 Results
-
使用我們的設定工具來設定訂製品:
啟動產品設定小幫手
FlagFlag

Specifications

DownloadDownload
Guardmaster Safety Relay DI Installation Instructions
DownloadDownload
Guardmaster Safety Relay DIS Installation Instructions
DownloadDownload
Guardmaster Safety Relay SI Installation Instructions
DownloadDownload
Guardmaster Safety Relay EM Installation Instructions
DownloadDownload
Guardmaster Safety Relay EMD Installation Instructions
DownloadDownload
Guardmaster Safety Relay CI Installation Instructions
DownloadDownload
Guardmaster Safety Relay GLP Installation Instructions
DownloadDownload
Bulletin 440R-ENETR Guardmaster EtherNet/IP Network Interface Installation Instructions
DownloadDownload
Guardmaster Dual GuardLink (DG) Safety Relay Product Information
DownloadDownload
Functional Safety Data Sheet

Certifications

UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
FS Engineer (TÜV Rheinland) CertificateFS Engineer (TÜV Rheinland) Certificate
  • CE Marked for all applicable directives
  • cULus Listed
  • TÜV Certified
Safety Classification
  • DG/DI/DIS/CI/SI/EM/EMD: Suitable up to PLe and CAT4 per EN ISO 13849-1:2006, SIL CL3 per IEC 61508:2010/IEC62061:2006 depending on architecture and application characteristics
  • GLP/GLT: Suitable up to PLd and CAT3 per EN ISO 13849-1:2006, SIL CL2 per IEC 61508:2010/IEC62061:2006 depending on architecture and application characteristics
Standards Compliance
  • IEC 60204‑1
  • EN ISO 13849‑1
  • EN ISO 12100
  • IEC 61508

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

Looking for Additional Information?

To find additional product information including CAD drawing files, 3D models and more use our Product Catalog.

Product Catalog

Documentation

Resource Publication Number Language
Guardmaster Safety Relay Brochure GLSAFE-BR003
Guardmaster DG Dual GuardLink Safety Relay Product Profile 440R-PP002
English
Guardmaster 440R-ENETR EtherNet/IP Network Interface Product Profile 440R-PP001
English
Guardmaster Guard Locking with Proximity Sensors Safety Relay (GLP) Product Profile 440RG-PP001
English
Minotaur Safety Relays to Guardmaster Safety Relays Family Migration Profile MIGRAT-PP011
English
Minotaur Safety Relays Family to Guardmaster Safety Relays Migration Profile MIGRAT-PP024
English
Bulletin 440R Guardmaster Safety Relays Selection Guide 440R-SG001
Guardmaster 440R-ENETR EtherNet/IP Network Interface User Manual 440R-UM009
English
Guardlocking with Time-Delay (GLT) Safety Relay User Manual 440R-UM010
English
Guard-Locking Proximity Inputs Safety Relay User Manual 440R-UM012
English
Guardmaster Safety Relays (GSR) User Manual 440R-UM013
English
Guardmaster GuardLink Safety Systems User Manual 440R-UM015
Minotaur Safety Relay (MSR) to Guardmaster Safety Relay (GSR) Conversion - Phase 1 440R-UM011
English
Minotaur Safety Relay (MSR) to Guardmaster Safety Relay (GSR) Conversion - Phase 2 440R-RM001
English
Minotaur Safety Relay (MSR) to Guardmaster Safety Relay (GSR) Conversion - Phase 3 440R-RM002
English
Minotaur Safety Relay (MSR) to Guardmaster Safety Relay (GSR) Conversion - Phase 4 440R-RM003
English
Next Generation Guardmaster Safety Relay (GSR) Wiring Diagram SAFETY-WD001
English
Technical Documentation Center
DetailsDetails
Technical Documentation Center

Find recommended technical specifications, installation instructions and manuals, organized by product family.

 

Browse Tech Doc Center

Literature Library
Literature LibraryLiterature Library
Literature Library

Find a wide selection of publications that support Rockwell Automation, FactoryTalk and Allen‑Bradley products, services and solutions.

 

Search Literature Library

Knowledgebase
KnowledgebaseKnowledgebase Support Center
Knowledgebase

Browse the database of questions and answers on a variety of products and technologies.

 

Get Answers

  1. Chevron LeftChevron Left 台灣, 中國 Chevron RightChevron Right
  2. Chevron LeftChevron Left 產品 Chevron RightChevron Right
  3. Chevron LeftChevron Left 硬體 Chevron RightChevron Right
  4. Chevron LeftChevron Left Safety Products Chevron RightChevron Right
  5. Chevron LeftChevron Left Safety Relays Chevron RightChevron Right
  6. Chevron LeftChevron Left 440R Guardmaster Safety Relays Chevron RightChevron Right