Loading

CompactLogix Control Systems

Our CompactLogix™ and Compact GuardLogix® controllers provide higher performance, increased capacity, improved productivity and enhanced security to help meet the growing demands of smart machines and equipment for manufacturing. These controllers use a common easy-to-use development environment. Tight integration between the programming software, controller and I/O modules reduces development time and cost at commissioning and during normal operation. This commonality provides cost-effective integration of a machine or safety application into a plant-wide control system because it integrates safety, motion, discrete and drive capabilities in one controller.
Programmable Controllers
    • Overview
    • ControlLogix Control Systems
    • ControlLogix Control Systems
    • SoftLogix Control Systems
    • SoftLogix Control Systems
    • Overview
    • CompactLogix Control Systems
    • CompactLogix Control Systems
    • SmartGuard Safety Controllers
    • SmartGuard Safety Controllers
    • SLC500 Controllers
    • SLC500 Controllers
    • Overview
    • Micro800 Control Systems
    • Micro800 Control Systems
    • MicroLogix Control Systems
    • MicroLogix Control Systems
  • Process Controllers
Main Image

CompactLogix 5480 Controllers

Our Bulletin 5069 CompactLogix™ 5480 controllers are real-time controllers with Windows 10 IoT Enterprise running in parallel to the Logix control engine. Our CompactLogix 5480 uses the same re-architected control engine deployed in the ControlLogix® 5580 and CompactLogix 5380 controllers. This line of Logix controllers supports embedded Windows applications, such as analytics, data gathering, and predictive computations. The ability to collect data and make decisions at the machine level helps to support the Connected Enterprise and benefits both end users and OEMs.

Product Details

Main Image

CompactLogix and Compact GuardLogix 5380 Controllers

Our CompactLogix™ and Compact GuardLogix® 5380 controllers provide higher performance, increased capacity, improved productivity and enhanced security to help meet the growing demands of smart machines and equipment for manufacturing. All standard and safety controllers use a modern programming environment, Studio 5000 Logix Designer® application, to allow users to work collaboratively to design and maintain their systems. This common environment optimizes efficiency, reduces time to commission and manages integrated motion over EtherNet/IP™ for high-speed motion applications and up to SIL 3/PLe safety solutions. These controllers are ideal for applications requiring high-performance communications, I/O and motion control for up to 32 axes.

Product Details

Main Image

CompactLogix 5370 Controllers

Our Bulletin 1769 CompactLogix™ 5370 Controllers are part of the Integrated Architecture® system. These controllers include integrated safety, and use the same programming software, network protocol, and information capabilities as all Logix controllers. This provides a common development environment for all control disciplines. Consistent tools and features help users to lower engineering investment costs, ease diagnostics and troubleshooting, and speed up time to market for small to mid-size applications.

Product Details
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
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Programmable Controllers Chevron RightChevron Right
  5. Chevron LeftChevron Left CompactLogix Family Chevron RightChevron Right