Loading
Allen-Bradley Hardware Product

SoftLogix Control Systems

  • Main Image
Main Image

Our SoftLogix™ 5800 control system version 23 (Bulletin 1789) has entered active mature product lifecycle status.

The product remains active and available for sale and telephone technical support remains available. However, the SoftLogix 5800 control system version 23 will have no additional feature enhancements or PC operating system updates. Current users of this product placing additional orders agree that they understand and accept that no further features or operating system updates are planned.

Rockwell Automation will continue to collect, track and evaluate user submitted anomalies however any anomaly corrections and/or patches should not be expected.

Rockwell Automation recommends using the ControlLogix control system family of products which now includes an expanding line of in-chassis compute modules to allow for programming flexibility and multiple communications options.

Contact a Distributor Find A Sales Office
SupportSupport
Get Support
DistributorDistributor
Find a Product Partner
SoftLogix Controllers
  • Overview
  • Product Selection
  • Documentation

Overview

  • Runs on Windows® 7 and Windows Server 2008 operating systems
  • Uses the same Studio 5000® environment and Logix control engine as other Logix platforms
  • Includes platform independence (whitebox, industrial computer, etc.).
  • Provides connection to open networks, including EtherNet/IP™, ControlNet™, and DeviceNet™
  • Offers customization of data access, virtual backplane toolkit for integration of third party networks or specialty modules
  • Supports multiple I/O interfaces
  • Provides ability to develop custom C programs to integrate via external routines

1789-L10 SoftLogix™ Controllers

  • One controller
  • Memory size limit of 2 MB per controller
  • Two PCI network interface cards
  • One EtherNet/IP card
  • One 1784-SIM module
  • No third-party virtual backplane module support
  • Three-slot virtual chassis

1789-L30 SoftLogix Controllers

  • Two controllers
  • Memory size limit of 64 MB per controller
  • Five PCI network interface cards
  • One 1784-SIM module
  • Third-party virtual backplane module support
  • Five-slot virtual chassis

1789-L60 SoftLogix Controllers

  • Six controllers
  • Memory size limit of 64 MB per controller
  • 16 PCI network interface cards
  • 16 1784-SIM modules
  • Third-party virtual backplane module support
  • 16-slot virtual chassis

Product Selection

BETA Our Product Selection is getting an update! Look at the new experience.
BETA
SearchSearch
Use our configuration tool to configure a custom product:
LAUNCH PRODUCT CONFIGURATION ASSISTANT
Loading

No products found for .

Search tips:

  • Try searching different catalog numbers, product names, or general keywords
  • Check your search for any spelling errors
Catalog Number Description Best Selling Lifecycle Quick Actions
Caret DownDownwards caret
of Results
of
Use our configuration tool to configure a custom product:
LAUNCH PRODUCT CONFIGURATION ASSISTANT
FlagFlag

Documentation

Resource Publication Number Language
Integrated Architecture Brochure IA-BR005
SoftLogix5800 System User Manual 1789-UM002
English
  1. Chevron LeftChevron Left Puerto Rico Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Programmable Controllers Chevron RightChevron Right
  5. Chevron LeftChevron Left SoftLogix Controllers Chevron RightChevron Right