Loading

Power Terminal Blocks

Connection Devices
  • I/O Wiring and Conversion Systems
    • Overview
    • AC Micro
    • AC Micro
    • DC Micro (M12)
    • DC Micro (M12)
    • DIN Valve
    • DIN Valve
    • EAC Micro
    • EAC Micro
    • IDC Connection Devices
    • IDC Connection Devices
    • M23
    • M23
    • Mini Connection Devices
    • Mini Connection Devices
    • Mini Plus
    • Mini Plus
    • Pico (M8)
    • Pico (M8)
    • Overview
    • ControlNet Devices
    • ControlNet Devices
    • DeviceNet
    • DeviceNet
    • EtherNet
    • EtherNet
    • USB Cables
    • USB Cables
    • Overview
    • Auxiliary Power
    • Auxiliary Power
    • Control Power
    • Control Power
    • Three-phase Power
    • Three-phase Power
  • Safety Connection Systems
    • Overview
    • Push-in IEC
    • Push-in IEC
    • Screw-type
    • Screw-type
    • Spring-type
    • Spring-type
    • NEMA
    • NEMA
    • Finger Safe
    • Finger Safe
    • 1492 Panel Mount
    • 1492 Panel Mount
    • Power
    • Power
    • Marking Systems
    • Marking Systems

Our Power Terminal Blocks feature terminal identification options. We provide mounting dimensions with each unit and label wire ranges and tightening torques on the product to simplify installation. You can select from five styles of power terminal blocks including mini, open-style power distribution, open-style feed-through/splicer, enclosed power distribution, and UL 1953 Listed power distribution.

Main Image

Enclosed Power Terminal Blocks

Our Bulletin 1492 Enclosed Power Terminal Blocks offer numerous connector configurations and IP20 protection from the front.

Product Details

Main Image

Power Distribution Terminal Blocks

Our Bulletin 1492 Power Distribution Terminal Blocks use standard cross connections to allow power distribution to any number of terminals. Left-, right- and middle-feed configurations are possible.

Product Details

Main Image

Open-style Power Terminal Blocks

Our Bulletin 1492 Open-style Power Terminal Blocks distribute power to multiple loads. Feed-through and splicer blocks allow easier connection of field wiring to a cabinet. Our miniature block version provides high current carrying capacity in a small package to help save on panel space.

Product Details

Main Image

High-fault SCCR Power Terminal Blocks

Our Bulletin 1492 High-fault SCCR Power Terminal Blocks with feeder spacing are available in numerous connector configurations. The have hinged covers that allow easier access and better protection from accidental contact.

Product Details
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
  3. Chevron LeftChevron Left Har... Chevron RightChevron Right
  4. Chevron LeftChevron Left Connection Devices Chevron RightChevron Right
  5. Chevron LeftChevron Left Terminal Blocks Chevron RightChevron Right
  6. Chevron LeftChevron Left Power Terminal Blocks Chevron RightChevron Right