Loading

NEMA & IEC Finger-safe Terminal Blocks

Connection Devices
  • I/O Wiring and Conversion Systems
    • Overview
    • AC Micro
    • AC Micro
    • DC Micro (M12)
    • DC Micro (M12)
    • DIN Valve
    • DIN Valve
    • EAC Micro
    • EAC Micro
    • IDC Connection Devices
    • IDC Connection Devices
    • M23
    • M23
    • Mini Connection Devices
    • Mini Connection Devices
    • Mini Plus
    • Mini Plus
    • Pico (M8)
    • Pico (M8)
    • Overview
    • ControlNet Devices
    • ControlNet Devices
    • DeviceNet
    • DeviceNet
    • EtherNet
    • EtherNet
    • USB Cables
    • USB Cables
    • Overview
    • Auxiliary Power
    • Auxiliary Power
    • Control Power
    • Control Power
    • Three-phase Power
    • Three-phase Power
  • Safety Connection Systems
    • Overview
    • Push-in IEC
    • Push-in IEC
    • Screw-type
    • Screw-type
    • Spring-type
    • Spring-type
    • NEMA
    • NEMA
    • Finger Safe
    • Finger Safe
    • 1492 Panel Mount
    • 1492 Panel Mount
    • Power
    • Power
    • Marking Systems
    • Marking Systems

Our family of Finger-safe Terminal Blocks falls between open-style NEMA/EEMAC terminal blocks and full-function IEC style terminal blocks. Our finger-safe terminal blocks are compact and have recessed terminals. They are UL component recognized and CSA certified plus CE marked for use in the European Union. You can select from 11 colors for easy circuit identification. In addition to our standard multi-rail terminal blocks, we offer a wide range of fusible terminal blocks and isolation switches.

Main Image

Fuse & Surge Suppressor Finger-safe Terminal Blocks

Our Bulletin 1492 Fuse and Surge Suppressor Terminal Blocks are two-circuit blocks consisting of a series resistor/capacitor connected in parallel with a metal oxide varistor (MOV).

Product Details

Main Image

Resistor, Voltage-indicating, & Component Finger-safe Terminal Blocks

Our Bulletin 1492 Resistor, Voltage-indicating, and Component Finger-safe Terminal Blocks complement our line of finger-safe terminal blocks. The Resistor Block is a two-circuit block with a resistor between the upper and lower circuits. The Voltage Indicator Block provides visual voltage indication across upper and lower terminals. The Component Block is a two-circuit block with a component between the upper and lower circuits.  

Product Details

Main Image

High-density Finger-safe Terminal  Blocks

Our Bulletin 1492 High-density Finger-safe Terminal Blocks fall between the open-style NEMA/EEMAC terminal blocks and full-function IEC style terminal blocks. Our compact design (1492-HM2) can accommodate up to 100 terminations per foot.

Product Details
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
  3. Chevron LeftChevron Left Har... Chevron RightChevron Right
  4. Chevron LeftChevron Left Connection Devices Chevron RightChevron Right
  5. Chevron LeftChevron Left Terminal Blocks Chevron RightChevron Right
  6. Chevron LeftChevron Left Finger Safe Terminal Blocks Chevron RightChevron Right