Loading

Mini-Plus Connection Systems

Connection Devices
  • I/O Wiring and Conversion Systems
    • Overview
    • AC Micro
    • AC Micro
    • DC Micro (M12)
    • DC Micro (M12)
    • DIN Valve
    • DIN Valve
    • EAC Micro
    • EAC Micro
    • IDC Connection Devices
    • IDC Connection Devices
    • M23
    • M23
    • Mini Connection Devices
    • Mini Connection Devices
    • Mini Plus
    • Mini Plus
    • Pico (M8)
    • Pico (M8)
    • Overview
    • ControlNet Devices
    • ControlNet Devices
    • DeviceNet
    • DeviceNet
    • EtherNet
    • EtherNet
    • USB Cables
    • USB Cables
    • Overview
    • Auxiliary Power
    • Auxiliary Power
    • Control Power
    • Control Power
    • Three-phase Power
    • Three-phase Power
  • Safety Connection Systems
    • Overview
    • Push-in IEC
    • Push-in IEC
    • Screw-type
    • Screw-type
    • Spring-type
    • Spring-type
    • NEMA
    • NEMA
    • Finger Safe
    • Finger Safe
    • 1492 Panel Mount
    • 1492 Panel Mount
    • Power
    • Power
    • Marking Systems
    • Marking Systems

Our Bulletin 889N Mini-plus Connection Systems combine heavy-duty patchcords, cordsets, and panel-mount receptacles to provide secure connections for devices using up to 12 pins.

Main Image

Mini-Plus Cordsets & Patchcords

Our Bulletin 889N Mini-plus Cordsets and Patchcords provide secure connections for devices using up to 12 pins. The polyvinylchloride (PVC) overmolded connectors can be straight or right-angled and are physically keyed to prevent wiring mishaps.

Product Details

Main Image

Mini-Plus Panel Mount Receptacles

Our Bulletin 888N Mini-plus Panel Mount Receptacles are designed for bulkhead or panel installation. Available in male or female, these receptacles feature ½ in. 14 NPT threads and heavy-duty 16 AWG conductors.

Product Details
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
  3. Chevron LeftChevron Left Har... Chevron RightChevron Right
  4. Chevron LeftChevron Left Connection Devices Chevron RightChevron Right
  5. Chevron LeftChevron Left Cables and Cordsets Chevron RightChevron Right
  6. Chevron LeftChevron Left Mini Plus Chevron RightChevron Right