Loading

Inductive Proximity Sensors

Presence Sensing Devices
  • Photoelectric Sensors
  • Inductive Proximity Sensors
  • Ultrasonic Sensors
  • Capacitive Proximity Sensors

Our inductive proximity sensors detect metal objects without touching them. This technology is used in applications where the metal object to be detected is within an inch or two of the sensor face. Our sensors can be used in light-duty packaging applications and the punishing environments on automotive welding equipment or the harsh washdowns in food processing plants.


Main Image

Cylinder Inductive Proximity Sensors

Our Cylinder Inductive Proximity Sensors are used for end-of-stroke sensing of pneumatic and hydraulic cylinders or for open/closed indication on power clamps and grippers.

View All >>
Main Image

Tubular Inductive Proximity Sensors 

Our Tubular Inductive Proximity Sensors are self-contained, solid-state switching devices. They sense the presence of metal objects-ferrous and nonferrous-without touching them.

View All >>
Main Image

Ring Inductive Proximity Sensors

Our Bulletin 871R Ring Inductive Proximity Sensors are specialty inductive sensors that determine the presence of metal objects passing through them. Ring sensors are available in 20, 50, and 100 mm ring diameter sizes with minimum ball (target) sizes that range from 6...8 mm.

Product Details
Main Image

Rectangular Inductive Proximity Sensors

Our Rectangular Inductive Proximity Sensors offer sensing ranges longer than those found in traditional cylindrical housings. Choose from our many styles of rectangular sensors for your welding applications and other environments where strong electromagnetic fields are present.

View All >>
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
  4. Chevron LeftChevron Left Sensors and Switches Chevron RightChevron Right
  5. Chevron LeftChevron Left Presence Sensing Devices Chevron RightChevron Right
  6. Chevron LeftChevron Left Inductive Proximity Sensors Chevron RightChevron Right