Loading
Allen-Bradley Hardware Product

Capacitive Proximity Sensors

  • Black Cylindrical Capacitive Sensor with 30 mm Barrel Diameter and DC Micro Quick Disconnect

    875L-M16NP30-D4: DC shielded IO-Link enabled tubular capacitive proximity sensor with micro quick disconnect

  • Black Cylindrical Capacitive Sensor with 18 mm Barrel Diameter and DC Micro Quick Disconnect

    875L-N12NP18-D4: DC unshielded IO-Link enabled tubular capacitive proximity sensor with micro quick disconnect

  • Black 34 mm Long Rectangular Capacitive Sensor with black 2 m PVC Cable

    875F-M10CP34-FP02: DC shielded rectangular capacitive proximity sensor with Pico QD pigtail

  • Black Cylindrical Capacitive Sensor with 30 mm Barrel Diameter, 2 m PVC Cable

    875L-F16B30-A2: AC shielded tubular capacitive proximity sensor with 2m PVC cable

  • Black Cylindrical Capacitive Sensor with 30 mm Barrel Diameter, DC Micro Quick Disconnect ,IO-Link Version

    875L-N25NP30-D4: DC unshielded IO-Link enabled tubular capacitive proximity sensor with micro quick disconnect

  • Collage of four black capacitive sensors (clockwise at 12:00 a Cylindrical Sensor with 18 mm Barrel Diameter and DC Micro Quick Disconnect, at 1:00 a 34 mm Long Rectangular sensor with black 2 m PVC Cable, at 7:00 Cylindrical Sensor with 30 mm Barrel Diameter, 2 m PVC Cable and 11:00 a Cylindrical Sensor with 30 mm Barrel Diameter and DC Micro Quick Disconnect
Black Cylindrical Capacitive Sensor with 30 mm Barrel Diameter and DC Micro Quick Disconnect

875L-M16NP30-D4: DC shielded IO-Link enabled tubular capacitive proximity sensor with micro quick disconnect

Black Cylindrical Capacitive Sensor with 18 mm Barrel Diameter and DC Micro Quick Disconnect

875L-N12NP18-D4: DC unshielded IO-Link enabled tubular capacitive proximity sensor with micro quick disconnect

Black 34 mm Long Rectangular Capacitive Sensor with black 2 m PVC Cable

875F-M10CP34-FP02: DC shielded rectangular capacitive proximity sensor with Pico QD pigtail

Black Cylindrical Capacitive Sensor with 30 mm Barrel Diameter, 2 m PVC Cable

875L-F16B30-A2: AC shielded tubular capacitive proximity sensor with 2m PVC cable

Black Cylindrical Capacitive Sensor with 30 mm Barrel Diameter, DC Micro Quick Disconnect ,IO-Link Version

875L-N25NP30-D4: DC unshielded IO-Link enabled tubular capacitive proximity sensor with micro quick disconnect

Collage of four black capacitive sensors (clockwise at 12:00 a Cylindrical Sensor with 18 mm Barrel Diameter and DC Micro Quick Disconnect, at 1:00 a 34 mm Long Rectangular sensor with black 2 m PVC Cable, at 7:00 Cylindrical Sensor with 30 mm Barrel Diameter, 2 m PVC Cable and 11:00 a Cylindrical Sensor with 30 mm Barrel Diameter and DC Micro Quick Disconnect

Our Bulletin 875 Capacitive Proximity Sensors have an adjustable sensing distance and are ideal for applications that can be challenging for other sensing technologies. Capacitive sensors can detect non-metal solids and liquids in addition to standard metal targets. They can even sense the presence of some targets through certain other materials, making them an ideal choice in those applications where other technologies cannot be used.

Available in cylindrical or miniature rectangular models, these sensors are resistant to humidity and dust and feature improved immunity to electromagnetic interference (EMI), especially that created by drives. Specific models are IO-Link enabled to help minimize downtime and increase productivity.

Contact a Distributor Find A Sales Office
SupportSupport
Get Support
DistributorDistributor
Find a Product Partner
875 Capacitive Proximity
  • Overview
  • Product Selection
  • Specifications
  • Documentation

Overview

 

875L AC

875L DC

875F 

IO-Link

No

Yes

No

Sensing Range

Adjustable

  • M18 available in 3...8 mm flush or 3...12 mm non-flush
  • M30 available in 2...16 mm flush or 4...25 mm non-flush

Adjustable

  • M18 available in 0...8 mm flush or 0...12 mm non-flush
  • M30 available in 0...16 mm flush or 0...25 mm non-flush

Not Adjustable

  • Out of the box: wall thickness
    • Plastic 0.5...6 mm (non-conductive plastic wall)
    • Glass 0.5...4 mm (nonconductive glass wall) 

Housing Rating

IP67

IP69K

IP69K

Barrel Diameter (Dimension)

18 mm, 30 mm

18 mm, 30 mm

Housing length 34 mm

Operational Voltage

AC

DC

DC

Noise Immunity

High

High

High

Shape

Cylindrical

Cylindrical

Flat/Rectangular

Detects

Plastic, chemical, wood, ceramic & glass, and packaging

Most solid or liquid targets in industrial applications

Water-based (conductive) liquids through a non-metallic container wall, and it automatically adapts to various thicknesses of plastic or glass walls

Operating Temperature

-25…+80 °C (-13…+176 °F)

-30…+85 °C (-22…+185 °F)

-25…+80 °C (-13…+176 °F)

Smart Devices with IO-Link Technology
IO-Link logo
Products
Smart Devices with IO-Link Technology

IO-Link Technology is a worldwide open-standard protocol that integrates sensors and other field devices into our connected enterprise by connecting the IO-Link enabled devices into an IO-Link master module.

Chevron DownChevron Down
Chevron DownChevron Down
Sensors on IO-Link Can Enable the Connected Enterprise
Video
Sensors on IO-Link Can Enable the Connected Enterprise

Watch how smart sensors with IO-Link can enable smart machines for The Connected Enterprise®.

Sensor Selection Tool
Main Image
Sensor Selection Tool

Selecting sensors has never been easier. With this simple set-up you can choose your industry and then funnel down by specific application requirements.

Get Started
Loading

Product Selection


Specifications

DownloadDownload
875 Capacitive Proximity Sensors Technical Data

Certifications

UK Conformity Assessed UK Conformity Assessed
  • CE Marked for all applicable directives
  • UKCA Marked for all applicable regulations

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

Looking for Additional Information?

To find additional product information including CAD drawing files, 3D models and more use our Product Catalog.

Product Catalog

Documentation

Resource Publication Number Language
Presence Sensing Brochure SENSOR-BR001
875F Rectangular Capacitive Sensor Installation Instructions 875F-IN001
English
875 Capacitive Proximity Sensors Technical Data 875-TD001
English
875F/875L Capacitive Sensors User Manual 875-UM001
English
Technical Documentation Center
DetailsDetails
Technical Documentation Center

Find recommended technical specifications, installation instructions and manuals, organized by product family.

 

Browse Tech Doc Center

Literature Library
Literature LibraryLiterature Library
Literature Library

Find a wide selection of publications that support Rockwell Automation, FactoryTalk and Allen‑Bradley products, services and solutions.

 

Search Literature Library

Knowledgebase
KnowledgebaseKnowledgebase Support Center
Knowledgebase

Browse the database of questions and answers on a variety of products and technologies.

 

Get Answers

  1. Chevron LeftChevron Left 台灣, 中國 Chevron RightChevron Right
  2. Chevron LeftChevron Left 產品 Chevron RightChevron Right
  3. Chevron LeftChevron Left 硬體 Chevron RightChevron Right
  4. Chevron LeftChevron Left Sensors and Switches Chevron RightChevron Right
  5. Chevron LeftChevron Left Presence Sensing Devices Chevron RightChevron Right
  6. Chevron LeftChevron Left Capacitive Proximity Sensors Chevron RightChevron Right