Loading

Uninterruptible Power Supplies

Bulletin 1609 uninterruptible power supplies are designed specifically for industrial applications. They meet worldwide industrial and general purpose application requirements up to 10 kVA. These units are globally certified to provide backup AC power to bridge dips, sags, or brief line power losses.
Power Supplies
  • On-Machine Power Supplies
  • Voltage Sag Protectors
    • Overview
    • Global Control
    • Global Control
    • Machine Tool
    • Machine Tool
    • Control Power
    • Control Power
    • General Purpose
    • General Purpose
    • Overview
    • Basic
    • Basic
    • Essential
    • Essential
    • Compact
    • Compact
    • Performance
    • Performance
    • Standard
    • Standard
    • DC-DC Converters
    • DC-DC Converters
    • Overview
    • Industrial
    • Industrial
    • Industrial Networking
    • Industrial Networking
    • Industrial Tower
    • Industrial Tower
Main Image

Industrial Uninterruptible Power Supplies

Our Bulletin 1609-B Industrial Uninterruptible Power Supplies feature the rugged industrial design and performance of the 1609-D line, without the networking and expandable battery features. They are DIN rail mountable or back-of-panel mountable and can handle temperatures up to 50 °C (122 °F) with optional battery.

Product Details

Main Image

Industrial Uninterruptible Power Supplies

Our Bulletin 1609-P Industrial Uninterruptible Power Supplies feature powerful high density double conversion on-line UPSs for the industrial environment. These units are typically assembled in a tower configuration and installed outside of a control panel.

Product Details

Main Image

Industrial Networking Uninterruptible Power Supplies

Our Bulletin 1609-D family of Industrial Uninterruptible Power Supplies is designed for industrial applications. These power supplies include remote control features and operate inside control panels used in production environments.

Product Details
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
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Power Supplies Chevron RightChevron Right
  5. Chevron LeftChevron Left Uninterruptible Power Supplies Chevron RightChevron Right