Loading

Power Supplies

Power Supplies
  • On-Machine Power Supplies
  • Voltage Sag Protectors
    • Overview
    • Global Control
    • Global Control
    • Machine Tool
    • Machine Tool
    • Control Power
    • Control Power
    • General Purpose
    • General Purpose
    • Overview
    • Basic
    • Basic
    • Essential
    • Essential
    • Compact
    • Compact
    • Performance
    • Performance
    • Standard
    • Standard
    • DC-DC Converters
    • DC-DC Converters
    • Overview
    • Industrial
    • Industrial
    • Industrial Networking
    • Industrial Networking
    • Industrial Tower
    • Industrial Tower

We provide a wide variety of power supply solutions. From switched mode and industrial uninterruptible power supplies to transformers, every product is designed for reliability and dependable operation.


Switched Mode Power Supplies

Our Bulletin 1606 Switched Mode Power Supplies include four product families that meet most global, single-, and three-phase application requirements. These units are designed and manufactured to accept wide ranges of both AC and DC input voltages and are tested to meet global safety standards.

Main Image
Performance Switched Mode Power Supplies

Our Bulletin 1606-XLS Performance Switched Mode Power Supplies use a technology that significantly reduces unit size yet delivers a 150% power boost. These power supplies offer DC output choices of 5, 12, 15, 24, and 48V in 80...960 W sizes.

View All »
Main Image
Essential Switched Mode Power Supplies

Our Bulletin 1606-XLE Essential Switched Mode Power Supplies are available in 12, 24, and 48V DC output from 80...960 W with 120% power boost.

View All »
Main Image
Compact Switched Mode Power Supplies

Our Bulletin 1606-XLP Compact Switched Mode Power Supplies are an excellent choice when you need to save space. These devices are equipped with many of the same features and certifications as the XL devices and support low-power applications.

View All »
Main Image
Basic Switched Mode Power Supplies

Our Bulletin 1606-XLB Basic Switched Mode Power Supplies are available in 24V DC 5 A and 10 A sizes. These power supplies are cost-effective, provide efficiency up to 95.2%, and are rated for long service life.

View All »

Main Image

ArmorPower On-Machine Power Supplies

Our Bulletin 1607-XT ArmorPower™ On-Machine™ Power Supplies are for applications where voltage drop occurs due to line loss, and where compact size, high efficiency, and reliability are critical. Available in 50...200 W models, these IP67-rated power supplies address a trend of eliminating traditional enclosure for on-machine and factory floor installations. These power supplies are vacuum encapsulated to provide maximum resistance to shock, vibration, and humidity.

Product Details

Uninterruptible Power Supplies

Bulletin 1609 uninterruptible power supplies are designed specifically for industrial applications. They meet worldwide industrial and general purpose application requirements up to 10 kVA. These units are globally certified to provide backup AC power to bridge dips, sags, or brief line power losses.

Main Image
Industrial Uninterruptible Power Supplies

The Bulletin 1609-B Industrial Uninterruptible Power Supplies feature the rugged industrial design and performance of the 1609-D line, without the networking and expandable battery features. They are DIN rail mountable or back-of-panel mountable and can handle temperatures up to 50 °C (122 °F) with optional battery.

View All »
Main Image
Industrial Networking Uninterruptible Power Supplies

The Bulletin 1609-D family of Industrial Uninterruptible Power Supplies is designed for industrial applications. These power supplies include remote control features and operate inside control panels used in production environments.

View All »
Main Image
Industrial Uninterruptible Power Supplies

Bulletin 1609-P Industrial Uninterruptible Power Supplies feature powerful high density double conversion on-line UPSs for the industrial environment. These units are typically assembled in a tower configuration and installed outside of a control panel.

View All »

Control Circuit Transformers

Our Global Control Circuit Transformers are designed to reduce supply voltages to control circuits, providing greater safety to operators. IP2X finger-safe terminal covers and fuse covers are provided on all units for added workplace safety. Our transformers isolate the control circuits from power and lighting circuits. They accommodate the momentary current inrush caused when electromagnetic components are energized, without sacrificing secondary voltage stability per NEMA ICS2-100.

Main Image
Global Control Transformers

Bulletin 1497 Global Control Transformers offer single, dual and multi-tap primary voltages. These versatile multi-tap transformers allow reduced control power from a variety of voltage sources to meet a wide array of applications.

View All »
Main Image
Machine Tool Transformers

Bulletin 1497A Machine Tool Transformers (50/60 Hz) are designed to reduce supply voltages to control circuits. The complete line of transformers is available with optional factory-installed or panel-mount primary and secondary fuse block/clip.

View All »
Main Image
Control Power Transformers

Bulletin 1497B Control Power Transformers (60 Hz) are designed to reduce supply voltages to control circuits. The complete line of transformers is available with optional factory-installed or panel-mount primary and secondary fuse block.

View All »
Main Image
General Purpose Transformers

Bulletin 1497D General Purpose Transformers are generally used for supplying appliance, lighting, motorized machine, and power loads from electrical distribution systems.

View All »

Main Image

Voltage Sag Protectors

Our Bulletin 1608 DySC® Voltage Sag Protectors protect against voltage sags and momentary outages that account for a significant amount of manufacturing downtime and damaged equipment. These DySC protectors do not require batteries, they have no moving parts, and they require minimal maintenance. They are ideal for manufacturing processes and sensitive electronics that require sag ride-through protection up to five seconds.

Product Details

In ROK Talk on Industrial Components Episode 7, Bill and Paul talk to Industrial Control Lead, Derrick Hinds, about the most important factors in choosing a power supply and the typical mistakes that are made when selecting a power supply.
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
  2. Chevron LeftChevron Left Products Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Power Supplies Chevron RightChevron Right