Loading

Other Industrial Networks

We support a variety of other industrial automation networks, providing the flexibility to connect new applications with existing applications on networks such as Data Highway Plus, DH-485, Universal Remote I/O and SERCOS II. We also provide in-chassis connectivity to many other networks through Encompass™ Partner products.
Network Security & Infrastructure
  • Chassis-based Communication Modules
  • ControlNet Network
  • DeviceNet Network
  • EtherNet/IP Network
  • Gateway & Linking Devices
  • IO-Link Technology
  • Other Industrial Networks
  • Process Instrumentation Networks
Main Image

Data Highway Plus (DH+) Network

The Data Highway Plus (DH+) network is a local area network designed to support remote programming and messaging between computers and controllers for factory-floor applications.

Product Details

Main Image

Universal Remote I/O (RIO) Network

Our Universal Remote I/O Link is a local area network designed to connect controllers to remote I/O chassis and a variety of intelligent devices such as operator interfaces and AC or DC drives.

Product Details

Main Image

SERCOS Interface

SERCOS (Serial Real-time Communications System) is an internationally-approved communication standard for motion control (IEC 61491). This communication network is designed for high-speed serial communication of standardized closed-loop data, in real-time, over a noise-immune fiber-optic cable. We support SERCOS with interface motion modules which provide SERCOS drive connectivity and control for the ControlLogix® controller.

Product Details

Main Image

DH-485 Network

Our The DH‑485 industrial local area network is designed for factory-floor applications and uses the RS‑485 transmission standard.

Product Details
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
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Network Security & Infrastructure Chevron RightChevron Right
  5. Chevron LeftChevron Left Other Industrial Networks Chevron RightChevron Right