Loading

Gateway & Linking Devices

We offer a range of Gateway and Linking Devices to seamlessly connect your information- or control-level networks with your device-level network to help reduce control device costs by leveraging existing network structures to access data on other networks. Additional linking devices are available through our Encompass™ Partners, our third-party product-referencing program, to quickly locate the products that best solve your application challenges.
Network Security & Infrastructure
  • Chassis-based Communication Modules
  • ControlNet Network
  • DeviceNet Network
  • EtherNet/IP Network
  • Gateway & Linking Devices
  • IO-Link Technology
  • Other Industrial Networks
  • Process Instrumentation Networks
Main Image

4-Way Redundant Intelligent Fieldbus Junction Box

Our Bulletin 1788 4-way Redundant Intelligent Fieldbus Junction Box provides a simple, redundant, and fault-tolerant method for connecting field devices to a Profibus-PA or FOUNDATION Fieldbus (H1) network. The unit provides segment protection to four field device drop-line ports by continuously monitoring drop currents and disconnecting a faulty drop to protect the rest of the segment when a fault is detected. Trunk monitoring in redundant configurations enables the rerouting of trunk messages around cable faults.

Product Details

Main Image

Redundant EtherNet/IP to Profibus-PA Linking Device

Our Bulletin 1788 Redundant EtherNet/IP™ to Profibus-PA Linking Device provides a fast and integrated solution for adding Profibus-PA field devices to any Logix platform. These linking devices provide a direct link between Profibus-PA and EtherNet/IP without requiring an intermediate Profibus-DP layer.

Product Details

Main Image

Redundant EtherNet/IP to FOUNDATION Fieldbus H1 Linking Device

Our Bulletin 1788 Redundant EtherNet/IP™ to FOUNDATION Fieldbus (H1) Linking Device provides a fast and integrated solution for adding FOUNDATION Fieldbus devices to any Logix platform.

Product Details

Main Image

EtherNet/IP to DeviceNet Linking Devices

Our Bulletin 1788 EtherNet/IP™ to DeviceNet Linking Devices provide a fast and integrated solution for adding DeviceNet™ to a new, or existing system. Built-in remote access capabilities enable the ability to control, configure, and troubleshoot devices on the DeviceNet network through automated device management.

Product Details

Main Image

Redundant ControlNet to Profibus-PA Linking Device

Our Bulletin 1788 Redundant ControlNet™ to Profibus-PA Linking Device provides a fast and integrated solution for adding Profibus-PA field devices to any Logix platform. This linking device provides a direct link between Profibus-PA and ControlNet without requiring an intermediate Profibus-DP layer.

Product Details

Main Image

Redundant ControlNet to FOUNDATION Fieldbus H1 Linking Device

Our Bulletin 1788 Redundant ContolNet™ to FOUNDATION Fieldbus (H1) Linking Device provides a fast and integrated solution for adding FOUNDATION Fieldbus devices to any Logix platform.

Product Details

Main Image

6-Way Intelligent Fieldbus Junction Box

Our Bulletin 1788 6-way Intelligent Fieldbus Junction Box provides a fault-tolerant method for connecting field devices to a Profibus-PA or FOUNDATION Fieldbus (H1) network. The unit comprises a bus-input port, bus-output port, and six field device drop-line ports. Each drop-line port’s bus current is continuously monitored. If a fault is detected, the drop is isolated until the fault is corrected. Even with one of the segments shorted, all remaining field devices on the bus are able to communicate.

Product Details
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
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Network Security & Infrastructure Chevron RightChevron Right
  5. Chevron LeftChevron Left Gateway/Linking Devices Chevron RightChevron Right