Loading

Control & Load Switches

Bulletin 194 control and load switches offer you state-of-the-art solutions for almost any application. You can use Bulletin 194E load switches and Bulletin 194L control/load switches as 'at-motor disconnecting means' per article 430-J of the National Electrical Code. Bulletin 1592 Fused and Non-Fused Load-Break Switches are specialty medium voltage control options.
Motor Control
    • Overview
    • NEMA Combination Contactors
    • NEMA Combination Contactors
    • IEC Contactors
    • IEC Contactors
    • NEMA Contactors
    • NEMA Contactors
    • Solid-State Contactors
    • Solid-State Contactors
    • Overview
    • 194E Load Switches
    • 194E Load Switches
    • 194L Control & Load Switches
    • 194L Control & Load Switches
    • 1592 Load Break Switches
    • 1592 Load Break Switches
    • 1503 Isolation Switch
    • 1503 Isolation Switch
    • Overview
    • General Purpose Enclosures
    • General Purpose Enclosures
    • Push Button Enclosures
    • Push Button Enclosures
    • Overview
    • CENTERLINE 2500 IEC
    • CENTERLINE 2500 IEC
    • CENTERLINE 2100 NEMA
    • CENTERLINE 2100 NEMA
    • IntelliCENTER Software
    • IntelliCENTER Software
    • IntelliCENTER Integration Unit
    • IntelliCENTER Integration Unit
  • Medium Voltage MCC
    • Overview
    • SMC-50 Solid State
    • SMC-50 Solid State
    • SMC-Flex
    • SMC-Flex
    • SMC-3
    • SMC-3
    • Starting Torque Controller
    • Starting Torque Controller
    • Overview
    • IEC One Gear
    • IEC One Gear
    • NEMA CENTERLINE 1500
    • NEMA CENTERLINE 1500
    • 1503 Reduced Voltage
    • 1503 Reduced Voltage
    • Overview
    • IEC Combination
    • IEC Combination
    • NEMA Combination
    • NEMA Combination
    • ArmorStart Distributed Motor Controllers
    • ArmorStart Distributed Motor Controllers
    • Enclosed Starters
    • Enclosed Starters
    • Enclosed Soft Starters
    • Enclosed Soft Starters
    • NEMA Manual Motor Starters
    • NEMA Manual Motor Starters
    • MCS Mounting System
    • MCS Mounting System
    • NEMA Pump Control Panels
    • NEMA Pump Control Panels
    • NEMA Full Voltage Starters
    • NEMA Full Voltage Starters
    • Open Type Starters
    • Open Type Starters
    • Vacuum Starters
    • Vacuum Starters
Main Image

IEC Load Switches

Our Bulletin 194E Load Switches are designed for use as local motor isolation and disconnect switch applications. Our switches are available in 3- and 6-pole versions with add-on additional poles, grounding and neutral terminals and auxiliary contacts. These switches share the same operating handles as the Bulletin 194L Control and Load Switches.

Product Details

Main Image

IEC Control & Load Switches

Our Bulletin 194L Control and Load Switches are flexible, adaptable, time- and space-saving devices. Our switches are available as front door-, base- or DIN Rail-mounting versions. You can use these switches as manual motor controllers and motor disconnects.

Product Details

Main Image

Medium Voltage Load Break Switches

Our Bulletin 1592 Medium Voltage Load Break Switches are available with fused and non-fused options and specialty medium voltage control options for feeder and mains.


Product Details

Main Image

1503 Isolation Switch

Our Bulletin1503 Isolation Switch is a non-load-break type switch. The isolation switch works with the 1502 vacuum contactor and the 1503HM isolation switch handle to isolate the power cell when the isolation switch handle is moved to the OFF position.

Product Details
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
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Motor Control Chevron RightChevron Right
  5. Chevron LeftChevron Left Control and Load Switches Chevron RightChevron Right