Our IEC open starters include direct-on-line, reversing, and variable speed operating modes and are available up to 97 A.
Overview
Features
- cULus Listed Type F Combination Motor Controllers Type 1 & 2 Coordination
103S/107S
- Current range: 0.1…90 A
- Non-reversing (Bulletin 103) and reversing (Bulletin 107)
- Two components starters with motor protection circuit breaker and IEC contactor
- cULus Listed Type E Self-Protected Combination Motor Controllers
- Mounted on Bulletin 141A busbar mounting system or panel mounting modules
103T/107T
- Current range: 0.1…45 A
- Non-reversing (Bulletin 103) and reversing (Bulletin 107)
- Three component starters with motor circuit protector or fuse holder, IEC contactor and electronic overload relay with optional communication module
- cULus Listed Type E Self-Protected Combination Motor Controllers
- Mounted on Bulletin 141A busbar mounting system or panel mounting modules
Specifications
Certifications
- CE Marked
- cULus Listed
- Suitable for use with IE3 Motors (IEC 60034-30)
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Documentation
Resource | Publication Number | Language |
---|---|---|
Controlling High Efficiency Motors Brochure | IE3-BR001 | |
IEC Open and Enclosed Starters Product Profile | 100-PP006 | |
IEC Contactor Specifications | 100-TD013 | |
IEC Open Style Starter Specifications Technical Data | 190-TD003 | |
193-K, 193-T1 Bimetallic Overload Relay Specifications | 193-TD010 | |
Motor Protection Circuit Breaker and Motor Circuit Protector Specifications | 140-TD005 | |
E1 Plus Overload Relay Specifications | 193-TD011 | |
Industrial Components Preventive Maintenance, Enclosures, and Contact Ratings Specifications | IC-TD002 | |
Global Short Circuit Current Ratings Product Profile | SCCR-PP002 |