Loading

Multi-pole Lighting Contactors

Multi-pole Lighting Contactors include electrically and mechanically held NEMA, AC mechanically held NEMA, and multi-pole IEC lighting contactors.
Lighting Control
    • Overview
    • 502L with Disconnect Switch
    • 502L with Disconnect Switch
    • 503L with Circuit Breaker
    • 503L with Circuit Breaker
    • Overview
    • Feed-through Wiring
    • Feed-through Wiring
    • Top Wiring
    • Top Wiring
    • Top Wiring Magnet Latching
    • Top Wiring Magnet Latching
    • Overview
    • Electrically Held
    • Electrically Held
    • Mechanically Held
    • Mechanically Held
    • Electrically & Mechanically Held
    • Electrically & Mechanically Held
Main Image

Electrically Held Multi-pole Lighting Contactors

Our Bulletin 100L Lighting Contactors control a variety of lighting loads. Use them for all popular lighting loads and other non-motor applications including tungsten filament lighting loads, electric discharge (fluorescent) loads, electric furnaces, and electric water heaters. In addition, these contactors meet the requirements of both CSA and UL.

Product Details
Main Image

Electrically & Mechanically Held Multi-pole Lighting Contactors

Our Bulletin 500LG Electrically and Mechanically Held Multi-Pole Lighting Contactors feature a modular compact design and easy installation. The contacts switch ballast (fluorescent or HID), tungsten, and general use loads. These contactors have a standard base for all configurations, continuously rated interchangeable coils, and allow switching low level circuits to 12V, 5 mA.

Product Details
Main Image

Mechanically Held Multi-pole Lighting Contactors

Our Bulletin 500LC NEMA AC Lighting Contactors offer multi-branch circuit control. You can use these lighting contactors with energy management systems, programmable controllers, communication systems, microprocessors, occupancy sensors, photoelectric cells, and timers.

Product Details
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
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Lighting Control Chevron RightChevron Right
  5. Chevron LeftChevron Left Multi-Pole Lighting Contactors Chevron RightChevron Right