Loading

Combination Lighting Contactors

Combination Lighting Contactors are ideal for applications that require combining switching and over-current protection in the same enclosure. These contactors are available in fused and circuit breaker models.
Lighting Control
    • Overview
    • 502L with Disconnect Switch
    • 502L with Disconnect Switch
    • 503L with Circuit Breaker
    • 503L with Circuit Breaker
    • Overview
    • Feed-through Wiring
    • Feed-through Wiring
    • Top Wiring
    • Top Wiring
    • Top Wiring Magnet Latching
    • Top Wiring Magnet Latching
    • Overview
    • Electrically Held
    • Electrically Held
    • Mechanically Held
    • Mechanically Held
    • Electrically & Mechanically Held
    • Electrically & Mechanically Held
Main Image

Combination Lighting Contactors with Disconnect Switch

Our Bulletin 502L Combination Lighting Contactors with Disconnect Switch combine switching and over-current protection in the same enclosure. These contactors consist of a Bulletin 500L 3-pole lighting contactor and a disconnect switch (fused or non-fused) mounted in a common enclosure.

Product Details

Main Image

Combination Lighting Contactors with Circuit Breaker

Bulletin 503L Combination Lighting Contactors with Circuit Breaker consists of a Bulletin 500L lighting contactor and a thermal magnetic circuit breaker (inverse time) mounted in a common enclosure.

Product Details
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
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Lighting Control Chevron RightChevron Right
  5. Chevron LeftChevron Left Combination Lighting Contactors Chevron RightChevron Right