Loading

Thin Clients

Industrial Computers & Monitors
    • Overview
    • VersaView 5400
    • VersaView 5400
    • ASEM 6300B Box PC
    • ASEM 6300B Box PC
    • ASEM 6300P Panel PC
    • ASEM 6300P Panel PC
    • VersaVirtual Appliance
    • VersaVirtual Appliance
    • 6181 Computers
    • 6181 Computers
    • 6177 Standard Computers
    • 6177 Standard Computers
    • Overview
    • 6181X Display
    • 6181X Display
    • 6181X Non-display
    • 6181X Non-display
    • Overview
    • Standard Monitors
    • Standard Monitors
    • Performance Monitors
    • Performance Monitors
    • VersaView 6200M
    • VersaView 6200M
    • ASEM 6300M
    • ASEM 6300M
    • Overview
    • VersaView 6200
    • VersaView 6200
    • ASEM 6300T Box
    • ASEM 6300T Box
  • ASEM Product Line

Our thin clients exclusively integrate with ThinManager® software and are ideal for ThinManager distributed applications. The thin clients are used to display content delivered from a remote ThinManager server. You can have multiple thin clients set up across your plant or facility with various roles with the convenience of having them all maintained by the ThinManager server. All content remains on the server so downtime is reduced in the event of a failure.
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
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Industrial Computers and Monitors Chevron RightChevron Right
  5. Chevron LeftChevron Left Thin Clients Chevron RightChevron Right