Loading

ASEM 6300 Industrial PCs, Thin Clients, and Monitors

Download eBook
ASEM 6300 Industrial PCs, Thin Clients, and Monitors
  • Industrial PCs
  • Thin Clients
  • Industrial Monitors

Get a complete view of your facility with our durable and flexible ASEM™ 6300 product line. Our ASEM line of industrial PCs, thin clients, and monitors are designed to help you optimize your operation. Our industrial ASEM 6300 PCs and thin clients combine with FactoryTalk® View human machine interface (HMI) software and ThinManager® thin client management software to create a complete visualization system.

Main Image

Improve Quality

Automate operations for quality inspection in real time and help prevent error in the manufacturing process by triggering immediate reactions to defective products. Confirm everything that comes off the line is up to your level of standards.

Main Image

Increase Productivity

Give production managers more insight into their operations so they can maximize employees' output, get products off the line in record time, stop downtime before it starts, and reap the benefits of a lower total cost of ownership.

Main Image

Reduce Risk

Move beyond compliance by creating production environments that use embedded intelligence to combat security threats, improve workplace safety, and strengthen systems so you can avoid operational setbacks.


Create a More Efficient Operation

We are a global leader in industrial automation and digital transformation. We've strengthened our full portfolio with the release of the ASEM 6300 line of industrial PCs, thin clients, and monitors designed to help you optimize your operation.

Chevron DownChevron Down
Video
ASEM 6300 Industrial Computers and Monitors Overview

Industrial environments can be very harmful to electronic devices and components. ASEM™ 6300 industrial computers and monitors provide the protection you need and the visibility you want. Watch this overview video to see how ASEM 6300 products can help streamline your operations.

  • Enable your Connected Enterprise Production System with ASEM 6300 Industrial PCs and Monitors
    Bottles with orange liquid in them and green caps going down a track in a production system with industrial PCs and monitors
    eBook
    Enable your Connected Enterprise Production System with ASEM 6300 Industrial PCs and Monitors

    ASEM™ 6300 industrial PCs, monitors and thin clients offer a unique value proposition based on its modular construction, available options and remote management functionality, helping enable your Connected Enterprise® production system.

    Read Now
  • How an Industrial Control System Delivers Operational Success
    Woman wearing hard hat and safety glasses and looking at a tablet, in a manufacturing environment.
    eBook
    How an Industrial Control System Delivers Operational Success

    Our ASEM™ 6300 industrial computers and monitors are interoperable with your existing legacy technology; however, this solution can also be deployed as an integrated, end-to-end suite of products. Learn how this portfolio can help simplify maintenance and make upgrades easier to install.

    Download Now
  • Modern HMI in the Food and Beverage Industry
    Male employee writing on a paper on a clipboard information that he is viewing from a panel in a processing plant.
    Webinar
    Modern HMI in the Food and Beverage Industry

    Managing Food and Beverage production challenges with a modern HMI. 

    Note: The VersaView 6300 is now the ASEM 6300 product line of industrial PCs, thin clients, and monitors. Every reference to VersaView 6300 in this webinar should be understood as ASEM 6300.

    Join Us
  • Advances in Industrial Computing
    Male employee entering information into a tablet from what he is viewing on a panel on a system in a plant.
    Webinar
    Advances in Industrial Computing

    Get up to speed on the latest range of uses and form factors industrial computing provides and how it can improve your organization's performance.

    Note: The VersaView 6300 is now the ASEM 6300 product line of industrial PCs, thin clients, and monitors. Every reference to VersaView 6300 in this webinar should be understood as ASEM 6300.

    Join Us

Integrate a Durable, High-Performance HMI Solution in Your Industrial Environment

The ASEM 6300 product line is designed to be interoperable with your existing legacy technology. However, the true power of this solution expands when deployed as an integrated, end-to-end suite of products.

Visibility That Creates New Value
Main Image
eBook
Visibility That Creates New Value

Download our eBook to discover how to use our products and configure your facility to reap the benefits of reduced downtime, increased productivity and improved profitability.

Download Now
Everything You Need to Achieve More at Your Operation
person in safety vest walking in factory
Overview
Everything You Need to Achieve More at Your Operation

See how the expanded Allen-Bradley offering helps you lower total cost of ownership, provides a higher degree of configuration, and delivers new ways to improve time to market.

Watch Now
Keep Up with the Future
Main Image
Product Guide
Keep Up with the Future

Learn how our Allen-Bradley® ASEM™ 6300 family of open architecture PCs, thin clients and monitors can offer unsurpassed flexibility and adaptability to meet your specific performance requirements.

Download Now
Spot New Opportunities with ASEM 6300 Industrial PCs
6300 product family. 6300B box PC on left. 6300M monitor in back. 6300P panel PC in front of the 6300M monitor. VersaView 6300T thin client in front. Both the VersaView 6300M monitor and the VersaView 6300P Panel PC are showing industry applications on the screens.
Hardware
Spot New Opportunities with ASEM 6300 Industrial PCs

Collect and share operational data throughout your facility with computing power that fits in the palm of your hand. Use this newfound information to improve output, incease your margins, and optimize the way you work.

Learn More
See Every Insight and Save Space with ASEM 6300 Thin Clients
2 thin clients. 5200 thin client on the left. 6300 thin client on the right. Both facing inwards to each other.
Hardware
See Every Insight and Save Space with ASEM 6300 Thin Clients

Save even more space while capturing every insight with thin client PCs. Our smallest offering connects remotely to a server-based environment that allows it to run apps, record data and save you additional space on the floor.

Learn More
Get a Clearer Picture of Your Operation's Data with ASEM 6300 Monitors
6300M monitors. 3 total. 2 in back, 1 in front. All screens show different industry applications.
Hardware
Get a Clearer Picture of Your Operation's Data with ASEM 6300 Monitors

Quickly access and assess data in an industrial setting from these LED-backlit display monitors. Tough enough to withstand impact, heat, and cold, industrial monitors are an ideal fit for any operation.

Learn More

Improve the Reliability and Security of Your Visualization Applications

Our industrial ASEM 6300 PCs and thin clients combine with FactoryTalk® View human machine interface (HMI) software and ThinManager® thin client management software to create a complete visualization system. 

Main Image
Press Release
Rockwell Automation Expands Visualization Offering, Provides Customers Greater Reliability, Security

Our ASEM 6300 industrial PCs and thin clients allow users to create a single, secure and dependable visualization system.

Learn More
Main Image
Software
Thin Client Management Software

Our ThinManager® thin client management software enables customers to optimize their operations through secure centralized management of applications and visual sources.

Get Started
Main Image
Software
HMI Software

With FactoryTalk® View software, you can get a clear consistent story from the standalone machine level HMI to distributed visualization solutions covering your entire enterprise.

Get Started
Main Image
Software
Analytics & IIOT Software

InnovationSuite brings together FactoryTalk Analytics and MES with PTC ThingWorx and AR technologies. This makes it easy for you to connect and improve operational insight.

Get Started
Ready to talk to a Rockwell Automation consultant?

We offer industry expertise to help design, implement and support your automation investment.
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
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Industrial Computers and Monitors Chevron RightChevron Right
  5. Chevron LeftChevron Left ASEM Industrial PCs, Thin Clients, and Monitors Chevron RightChevron Right