Loading

MagneMover LITE Intelligent Conveyor System

Fast, Controlled, Flexible Motion
MagneMover LITE Intelligent Conveyor System hero image
Independent Cart Technology
  • iTRAK Intelligent Track Systems
  • MagneMover Lite Intelligent Conveyor System
  • QuickStick Intelligent Conveyor System

MagneMover® LITE is a smart, affordable transport system specifically designed to move light loads quickly and efficiently. It outperforms traditional belt and chain conveyors for in-machine applications and for applications with demanding motion requirements, delivering new levels of process optimization and throughput.


Intelligent and Highly Cost-effective

MagneMover LITE is made of a selection of standard building blocks, each of which is a motorized track section, fit together to form an almost endless variety of layout options. The track is available to meet IP65, making it perfect for cleanroom and wash-down environments.

Features include:

  • Motor, drive, controller, positioning and guidance built-in
  • Up to 9 pucks in motion per meter
  • Up to 12 pucks in a queue per meter
  • Payloads up to 2.5 kg per single puck
  • Payloads up to 10.0 kg per tandem puck
  • Speeds up to 2 m/s
  • Accelerations up to 4 m/s2 depending on payload and cart type
  • 60 mm pucks
  • Track and trace built-in without RFID. RFID is also available
  • Repeatability +/- 0.5 mm for straight motors only
  • Repeatability at process stations: +/- 0.10 mm with calibration
  • CE Mark and UL Recognized
View Independent Cart Products and Accessories
MagneMover LITE to Move Light Loads
Main Image
Overview
MagneMover LITE to Move Light Loads

Watch the video to learn how MagneMover® LITE can help you move light loads more quickly and efficiently.

Watch Now
Innovative Conveying Reduces Cost
Main Image
Case Study
Innovative Conveying Reduces Cost

Innovative conveying system from MagneMotion reduces cost and improves flexibility in medical device automated assembly system.

Download Now
On the Move to Flexible Medical Device Production
Main Image
Blog
On the Move to Flexible Medical Device Production

More OEMs are choosing independent cart technology to deliver flexible, high volume machines for the disposable medical device market. The results are impressive.

Learn More
Independent Cart Technology Brochure
Main Image
Brochure
Independent Cart Technology Brochure

Learn more about a new generation of linear motors that provide significantly higher performance than conventional conveyors.

Download Now
Want to discuss how independent cart technology can help you move smarter?
Get in Touch

Resources

Check out the software, firmware, documents and tools you need to make the most of your independent cart technology investment.

  • MagneMover LITE Products and Downloads
  • View the MagneMover LITE technical documents
  • Application Code Manager
  • Application Code Libraries

Main Image

Need a Custom Solution?

We can work with you to implement Independent Cart Technology into a wide range of applications with loads from ounces to hundreds of pounds. Take advantage of a customized solution with all the benefits of LSM, while meeting your needs precisely.

Contact Us About Custom Applications
Ready to talk to a Rockwell Automation consultant?

Need support for your MagneMover LITE conveyor system?

Contact Us
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
  4. Chevron LeftChevron Left 獨立台車技術 Chevron RightChevron Right
  5. Chevron LeftChevron Left MagneMover Lite 智慧型輸送帶系統 Chevron RightChevron Right