Loading

Control Circuit Transformers

Our Global Control Circuit Transformers are designed to reduce supply voltages to control circuits, providing greater safety to operators. IP2X finger-safe terminal covers and fuse covers are provided on all units for added workplace safety. Our transformers isolate the control circuits from power and lighting circuits. They accommodate the momentary current inrush caused when electromagnetic components are energized, without sacrificing secondary voltage stability per NEMA ICS2-100.
Power Supplies
  • On-Machine Power Supplies
  • Voltage Sag Protectors
    • 概觀
    • Global Control
    • Global Control
    • Machine Tool
    • Machine Tool
    • Control Power
    • Control Power
    • General Purpose
    • General Purpose
    • 概觀
    • Basic
    • Basic
    • Essential
    • Essential
    • Compact
    • Compact
    • Performance
    • Performance
    • Standard
    • Standard
    • DC-DC Converters
    • DC-DC Converters
    • 概觀
    • Industrial
    • Industrial
    • Industrial Networking
    • Industrial Networking
    • Industrial Tower
    • Industrial Tower
Main Image

Global Control Transformers

Our Bulletin 1497 Global Control Transformers offer single, dual and multi-tap primary voltages. These versatile multi-tap transformers allow reduced control power from a variety of voltage sources to meet a wide array of applications.

Product Details

Main Image

General Purpose Transformers

Our Bulletin 1497D General Purpose Transformers are generally used for supplying appliance, lighting, motorized machine, and power loads from electrical distribution systems.

Product Details

Main Image

Control Power Transformers

Our Bulletin 1497B Control Power Transformers (60 Hz) are designed to reduce supply voltages to control circuits. The complete line of transformers is available with optional factory-installed or panel-mount primary and secondary fuse block.

Product Details

Main Image

Machine Tool Transformers

Our Bulletin 1497A Machine Tool Transformers (50/60 Hz) are designed to reduce supply voltages to control circuits. The complete line of transformers is available with optional factory-installed or panel-mount primary and secondary fuse block/clip.
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
  4. Chevron LeftChevron Left Power Supplies Chevron RightChevron Right
  5. Chevron LeftChevron Left Control Transformers Chevron RightChevron Right