Loading

Industrial Computers and Monitors

Industrial Computers & Monitors
    • 概觀
    • VersaView 5400
    • VersaView 5400
    • ASEM 6300B Box PC
    • ASEM 6300B Box PC
    • ASEM 6300P Panel PC
    • ASEM 6300P Panel PC
    • VersaVirtual Appliance
    • VersaVirtual Appliance
    • 6181 Computers
    • 6181 Computers
    • 6177 Standard Computers
    • 6177 Standard Computers
    • 概觀
    • 6181X Display
    • 6181X Display
    • 6181X Non-display
    • 6181X Non-display
    • 概觀
    • Standard Monitors
    • Standard Monitors
    • Performance Monitors
    • Performance Monitors
    • VersaView 6200M
    • VersaView 6200M
    • ASEM 6300M
    • ASEM 6300M
    • 概觀
    • VersaView 6200
    • VersaView 6200
    • ASEM 6300T Box
    • ASEM 6300T Box
  • ASEM Product Line

Visualization and computing products provide windows into critical production and process information and enterprise data. Across every type of industry, application and manufacturing environment, these products accelerate development and enhance operation.

Loading
Loading
Loading
Loading
Loading
Main Image
Industrial Monitors

Industrial Monitors deliver the latest in LCD flat panel technology for rugged industrial environments. Our VersaView 6300 family offers a variety of touch types and bezels.Our Bulletin 6186M Industrial Monitors are better suited for special purpose environments such as Class 1 Division 2, and food & beverage areas. 

6176M Standard Monitors 6186M Performance Monitors VersaView 5100 Industrial Monitors VersaView 6300M Industrial Monitors
Main Image
VersaView Thin Clients

Our VersaView® Thin Clients exclusively integrate with ThinManager® software and are ideal for ThinManager distributed applications. The thin clients are used to display content delivered from a remote ThinManager server. You can have multiple thin clients set up across your plant or facility with various roles with the convenience of having them all maintained by the ThinManager server. All content remains on the server so downtime is reduced in the event of a failure.

VersaView 5200 Thin Clients VersaView 6300T Box Thin Clients Thin Client Management Software
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
  4. Chevron LeftChevron Left Industrial Computers and Monitors Chevron RightChevron Right