Loading

Disconnect Switches

Circuit & Load Protection
  • Circuit Breakers
  • Disconnect Switches
  • Electronic Circuit Protection
  • Fuse Holders
  • Low Voltage Motor Protectors
  • Monitoring Relays
  • Surge Protectors & Filters

Our Disconnect Switches are available in both fixed- and variable-depth styles with flange- or door-mounting styles. Our switches are NEMA, IEC, and UL rated. We offer a variety of fused and non-fused versions from 20...1250 A in both open and enclosed configurations.


Rotary Disconnect Switches

These switches offer a variety of fused and non-fused versions from 20...1250 A and can be ordered with or without an enclosure. Non-fused styles permit use of your own fuse blocks. Fused switches, with integral fuse carriers, reduce panel space requirements.

Loading
Loading
Loading

Safety Disconnect Switches

Our Safety Disconnect Switches are designed for industrial and heavy commercial applications, as well as for hazardous locations. These switches offer 30 A, 60 A, 100 A and 200 A ratings.

Loading
Loading
Loading

Visible Blade Disconnect Switches

Our Visible Blade Disconnect Switches are available in both fixed- and variable-depth styles with flange- or door-mounting options. Flange-mounted disconnect switches are also available in an enclosure.
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
  4. Chevron LeftChevron Left Circuit and Load Protection Chevron RightChevron Right
  5. Chevron LeftChevron Left Disconnect Switches Chevron RightChevron Right