Loading

iTRAK Intelligent Track Systems

A Modular, Scalable Linear Motor System to Increase Flexibility
 iTRAK Intelligent Track Systems hero image
Independent Cart Technology
  • iTRAK Intelligent Track Systems
  • MagneMover Lite Intelligent Conveyor System
  • QuickStick Intelligent Conveyor System

Revolutionizing the design and build of track-based industrial motion control for packaging and material handling, iTRAK® combines linear and rotary motion. The result is a flexible, fully integrated motion solution that helps you get more from your machines.


Track System Revolutionizes Motion Control

The iTRAK Intelligent Track System is one of the most innovative motion solutions in the market today. This system is a modular, scalable, and linear motor system. It allows for independent control of multiple movers on straight or curvilinear paths. Gone are the rotary driven chains, belts, and gears of the past. iTRAK replaces hardware with simple, effective software profiles that redefine speed and flexibility in automation.

Benefits:

  • Increased production rates – 50% or more
  • Lessened downtime for changeovers
  • Reduced machine size
  • Shorter runs can still be profitable
  • Lowered periodic maintenance

iTRAK Track Systems are available as the iTRAK 5730 Small Frame and the iTRAK Medium Frame to help ensure you get just the right size for your application.

Chevron DownChevron Down
Video
iTRAK Intelligent Track Systems Overview

iTRAK intelligent track systems are a flexible, fully traceable, highly scalable solution for smart conveyance. They can be used in various orientations, geometries and configurations and combine both intermittent and continuous motion. They are easy to assemble and maintain, and feature integrated safety. 

iTRAK Intelligent Track Technology Product Profile
Main Image
Brochure
iTRAK Intelligent Track Technology Product Profile

The future’s coming fast! Keep up with iTRAK intelligent track systems. Learn more in the product profile.

Download Now
Introducing iTRAK: The Intelligent Track System
Main Image
Presentation
Introducing iTRAK: The Intelligent Track System

iTRAK is a modular, scalable motion control system that provides independent control of multiple magnetically propelled movers on a track.

Learn More
Independent Cart Technology Brochure
Main Image
Brochure
Independent Cart Technology Brochure

Learn more about a new generation of linear motors that provide significantly higher performance than conventional conveyors.

Download Now

iTRAK 5730 Small Frame

iTRAK 5730 Small Frame

The iTRAK 5730 Small Frame is designed with a reduced footprint for smaller machines. The 50 mm pitch makes it ideal for primary packaging applications such as flow wrapping, end-load cartoning, and form, fill, seal pouching. The iTRAK 5730 small frame also easily integrates into system architecture, providing analytics that help optimize energy consumption, monitor the wear on parts and reduce downtime.

The iTRAK 5730 also features integrated safety, such as safe torque off and Safe Stop 1, at a SIL 3, PLe safety rating. Creating safety zones increases safety without compromising productivity. They allow motion to continue outside of the safety zone, even after there has been a trip inside the safety zone. Features include:

  • Minimum mover pitch: 50 mm
  • Tool face diameter: 420 mm
  • Transverse width: 130 mm
  • Forces: 100 N peak; 36 N continuous
  • Speed: Up to 5 m/s
  • Payload: Up to 4 kg, higher kg at low speed
  • Position loop rate: 250 us
  • Repeatability: +/-0.01 mm
  • Maximum system size: 64 logical sections, 128 movers
  • Rail design: stainless steel
  • IP Rating: IP66 with infield cover

Get Moving With the iTRAK Small Frame Starter Kit!

Want to do some testing? The iTRAK 5730 Small Frame starter kit makes it easy to test before implementation. This plug-and-play kit allows you to test iTRAK intelligent track systems before redesigning your machine. Starter kits are available in two sizes:

  • Small: 600 mm straight track with 5 movers
  • Large: 1200 mm straight track with 10 movers

The control panel includes:

  • Compact GuardLogix® controller 5069-L3100ERMS2
  • Safety I/O: 5069-IB8S, 5069-OB16
  • iTRAK power supply 2198T-W25-ER
  • Kinetix® 5700 DC bus supply, 2198-P031
  • Kinetix 5500 line filter, 2198-DB20-F
SAP Material Number or KMAT Number Marketing Description Technical Description Catalog String 1
PN-585036 iTRAK 5730 Starter Kit Small iTRAK 5730 Starter Kit Small, 600 mm straights, 5 movers, with control panel 2198T-SK-06-05
PN-585037 iTRAK 5730 Starter Kit Large iTRAK 5730 Starter Kit Large, 1200 mm straights, 10 movers, with control panel 2198T-SK-12-10

iTRAK Medium Frame

The iTRAK Medium Frame is designed for larger systems. It can be designed as large as 100 m in length with 250 movers. It’s well-suited for applications with heavier payloads, such as automotive assembly or higher weight product packaging. Features include:

  • Minimum pitch: 66…75 mm
  • Tool face diameter: 600 mm
  • Transverse width: ~250 mm
  • Speed: Up to 5 m/s
  • Payload: Up to 40 kg
  • Position loop rate: 1…2 ms
  • Repeatability: +/-0.03 mm
  • Maximum system size: 256 sections, 250 movers
  • Rail design: tooling steel
  • IP Rating: IP65
iTRAK medium frame

Forces by Motor Module Size

*Peak Force; Cont Force: 46...417 N
Motor Module Mover Magnets
50mm 100mm 150mm
50mm 88 N* 185 N* 265 N*
100mm 176 N* 370 N* 529 N*
150mm 265 N* 555 N*  793 N*

*Peak Force; Cont Force: 46...417 N

Want to discuss how independent cart technology can help you move smarter?
Get in Touch

Resources

Check out all the software, firmware, documents and training you need to make the most of your independent cart technology investment.

Firmware and Software

iTRAK Products and Downloads

Tools

  • Application Code Manager
  • Application Code Libraries
  • Emulate 3D Simulation Software
  • iTRAK Drawings in Motion Analyzer

Technical Documents

View the iTRAK Intelligent Conveyor System technical documents

Loading

iTRAK - Revolutionary New Capabilities
Main Image
Presentation
iTRAK - Revolutionary New Capabilities

Changing customer requirements are driving you to deliver smaller production runs that require faster production runs and increased flexibility.

Watch Now

Modernize Machine Design

The iTRAK Intelligent Track System presents an opportunity to revolutionize machine design in a way that has not been seen in decades. Watch the way machine designs have changed from mechanical line shafts to electronic line shafts and finally to independent mover technology. This video shows how the mixture of continuous and intermittent motion, direct drive motion control, and high-performance servo control can combine to increase throughput, reduce changeover time, and reduce overall machine size.


Part of a Safer Machine

Independent cart technology is a great start to designing a safer machine. It controls each cart independently with either built-in anti-collision or pre-programmed libraries to prevent damage to products. Track segmentation allows you to create safety zones enabled by our safety products or independent cart technology integrated safety. We’re combining safety and productivity and bringing it to the next level.

Loading

Address Your Manufacturing Challenges with iTRAK

Cama Group Using iTRAK System
Main Image
Presentation
Cama Group Using iTRAK System

Watch this example of Cama Group's CAMA CL175 in action using Rockwell Automation's iTRAK System.

Watch Now
iTRAK Helps Slash Changeover Times By Up To 50%
Main Image
Case Study
iTRAK Helps Slash Changeover Times By Up To 50%

Optima and Intigena realize the benefit of iTRAK coupled to modern, flexible Integrated Architecture solution from Rockwell Automation. Changeover times cut by as much as 50%.

Read Now
iTRAK Addresses Throughput Challenges
Main Image
Case Study
iTRAK Addresses Throughput Challenges

ECONO-PAK was approached by Lotte Wedel to develop a packaging/cartoner machine that would more easily cater for varieties in packaging formats and product counts

Read Now
Improving Productivity and Footprint with iTRAK
Main Image
Case Study
Improving Productivity and Footprint with iTRAK

With variable pitch, higher speed and greater throughput forming the crux of a new assembly machine, Maga Active turned to Rockwell Automation with its innovative iTRAK® technology.

Read Now

iTRAK 5730 Small Frame

Need a Custom Solution?

iTRAK intelligent track systems can be engineered to order. Examples of engineered to order projects include:

  • Liquid cooled motor modules
  • 45° and 135° curves
  • Heavy payload movers
  • Large radius curves
  • And more!
Contact Us About Custom Applications

Stay Up-to-date with Our On-demand Webinars

Introduction to Independent Cart Technology
Main Image
Webinar
Introduction to Independent Cart Technology

No gears, no belts, no chains; there’s a better way to move

View Webinar
Introduction to Robotic Solutions
Main Image
Webinar
Introduction to Robotic Solutions

Have you ever wanted to provide an integrated robotic experience with Rockwell Automation®? This series will get you started and show the value of a fully integrated solution.

View Webinar
Reduce Costs and Increase Flexibility in Life Sciences Automation with Independent Cart Technology
Main Image
Webinar
Reduce Costs and Increase Flexibility in Life Sciences Automation with Independent Cart Technology
View Webinar
Ready to talk to a Rockwell Automation consultant?

Need support for your iTRAK intelligent track technology?
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
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Independent Cart Technology Chevron RightChevron Right
  5. Chevron LeftChevron Left iTRAK Intelligent Track Systems Chevron RightChevron Right