Loading

Line to Load Power Solutions

Your Complete Control Panel Solution
Line to Load Power Solutions
Industrial Control Products
  • Complete Your Architecture
  • Line to Load Power Solutions
  • Modified Industrial Controls

We have developed unique and complete solutions for three-phase power circuits. From the incoming disconnect or feeder, to controllers, to the customer terminations at the load side of a motor controller, we have a solution. They cross the spectrum of electromechanical or electronic, fused or circuit breaker protection, and IEC or NEMA, and conform to global application requirements.

We offer a complete power control solution, from incoming power to field devices, plus the expertise to help you design innovative solutions for the global marketplace. Browse these solutions and contact your local Allen-Bradley® distributor for more information.


Motor Control Methods

Select Your Technology

We offer a complete line of motor control products for your motor management systems, from across-the-line starters to soft starters. Allen-Bradley motor controllers meet the needs of many applications and conform to NEMA or IEC standards.

Low Voltage Soft Starters Low Voltage Motor Protectors
When to Use a Soft Starter
Main Image
White Paper
When to Use a Soft Starter

This publication illustrates similarities and differences between the soft starter and the drive.

Download Now
Motor Protection Selection
Main Image
White Paper
Motor Protection Selection

This paper addresses many issues related to short-circuit and overload protection devices and how to select them.

Download Now

Multiple Motor Applications

Overload Protection in Multi-motor Applications
Main Image
Manual
Overload Protection in Multi-motor Applications

You can use one variable-frequency drive (VFD) to control multiple motors.

Download Now

Application Technique

Many applications can use multiple motors of the same capacity that operate in parallel at the same speed. Allen-Bradley provides branch circuit protection to variable frequency drives to motor protection products for these applications.

Motor Protection Circuit Breakers Variable Frequency Drives
Use Motor Protection Circuit Breakers with VFDs
Main Image
Manual
Use Motor Protection Circuit Breakers with VFDs

This publication explains some considerations for the selection of Motor Protection Circuit Breakers.

Download Now

Branch Circuit Protection

Allen-Bradley branch circuit protection products help protect solenoids, relay coils, pilot devices, PLC outputs, and more. We offer many configurations, voltage ranges, and current ranges to meet your requirements.

Molded Case Circuit Selectivity Guide
Main Image
Technical Data
Molded Case Circuit Selectivity Guide

Learn how to choose an Allen-Bradley Molded Case Circuit Breaker or Miniature Circuit Breaker for proper coordination in main and branch circuits.

Download Now

Panel Optimization

Running Out of Panel Space?

Allen-Bradley industrial control components provide a high degree of flexibility, greater panel design efficiencies, and increased cost savings.

Running Out of Panel Space?
Main Image
Manual
Running Out of Panel Space?

Use multi-circuit terminal blocks to optimize your panel.

Download Now
Panel Space Optimization
Main Image
Manual
Panel Space Optimization

Eliminating wires associated with 24V DC power and signal monitoring.

Download Now
Ready to talk to a Rockwell Automation consultant?

We offer industry expertise to help design, implement and support your automation investment.

Find a sales office

Recommended for You
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
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Industrial Control Products Chevron RightChevron Right
  5. Chevron LeftChevron Left Line to Load Power Solutions Chevron RightChevron Right