Low Voltage AC Drives
Our PowerFlex® family of VFDs offer a broad range of control modes, features, options, packaging, global voltages, and power ratings. This flexible portfolio is designed to keep you connected to your operations and ultimately improve productivity. PowerFlex Compact Class AC drives deliver a cost-effective, general-purpose solution for applications that require speed control and simple system integration. PowerFlex Architecture Class AC drives provide a broad set of features and application-specific parameters. These drives are ideal for applications that require speed, torque, and/or position control.