Loading

Electronic Circuit Protection Modules

Our Electronic Circuit Protection Modules protect the secondary circuits of 24V DC switched mode power supplies. These modules monitor both supply voltage and load currents, and enhance protection over standard thermomagnetic circuit breakers.
Circuit & Load Protection
  • Circuit Breakers
  • Disconnect Switches
  • Electronic Circuit Protection
  • Fuse Holders
  • Low Voltage Motor Protectors
  • Monitoring Relays
  • Surge Protectors & Filters
Main Image

1692 Block-Style Electronic Circuit Protectors

Our Bulletin 1692 Electronic Circuit Protection Modules protect the secondary circuits of 24V DC switched mode power supplies. These modules monitor both supply voltage and load currents, and you can monitor and control the modules both locally and remotely.

1692 Block-style Electronic Circuit Protectors

Main Image

1694 Modular Electronic Circuit Protectors

Our modular Bulletin 1694 Electronic Circuit Protectors protect the secondary circuits of 24V DC switch mode power supply against short circuit or overload. The only 12.5mm wide modules can be mounted side by side no further accessories required. They come with time-saving push-in terminals. The protection modules are available in single or double channel in the same compact housing. The range comprise fixed current ratings from 1A..10A and an adjustable current version.

1694 Modular Electronic Circuit Protectors
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
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Circuit and Load Protection Chevron RightChevron Right
  5. Chevron LeftChevron Left Electronic Circuit Protection Modules Chevron RightChevron Right