Loading
Allen-Bradley logo

Visible Blade Disconnect Switches

Circuit & Load Protection
  • Circuit Breakers
  • Disconnect Switches
  • Electronic Circuit Protection
  • Fuse Holders
  • Low Voltage Motor Protectors
  • Monitoring Relays
  • Surge Protectors & Filters

Our visible blade disconnect switches are available in both fixed- and variable-depth styles with flange- or door-mounting options. Flange-mounted disconnect switches are also available in an enclosure.

Main Image

1494U Universal Disconnect Switches

Our Bulletin 1494U Universal Disconnect Switches provide the extra level of visual ON or OFF indication of a knife-blade disconnect design. These switches have UL, CSA, and CE ratings in one product line. You can choose from non-fusible or fusible versions in 30...600 A sizes. These universal disconnect switches are unique and can be connected for rod or cable operation in the field. With the cable option, you also have the flexibility to mount the switch anywhere in the panel, regardless of where the handle is located.

Product Details

Main Image

1491 Fuse Blocks

Our Bulletin 1491 Fuse Blocks are designed for general purpose applications. The bases of these blocks, either phenolic or porcelain, are rugged in construction and provide ease in mounting and wiring.

Product Details

Main Image

1494R Variable-Depth Door-Mounted Rotary Disconnect Switches

Our Bulletin 1494R Variable Depth Door-mounted Rotary Disconnect Switches are rated for use in non-flanged constructed enclosures with depths up to 23 inches.

Product Details

Main Image

1494C Cable-Operated Disconnect Switches

Our Bulletin 1494C Cable-operated Disconnect Switches are discontinued and no longer available for sale. Customers are encouraged to migrate to our Bulletin 1494U Universal Disconnect Switches.

Product Details

Main Image

1494V Variable-Depth Flange-Mounted Disconnect Switches

Our Bulletin 1494V Variable-depth Flange-mounted Disconnect Switches are discontinued and no longer available for sale. Customers are encouraged to migrate to our Bulletin 1494U Universal Disconnect Switches.

Product Details
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
  3. Chevron LeftChevron Left Har... Chevron RightChevron Right
  4. Chevron LeftChevron Left Circuit and Load Protection Chevron RightChevron Right
  5. Chevron LeftChevron Left Disconnect Switches Chevron RightChevron Right
  6. Chevron LeftChevron Left Visible Blade Disconnect Switches Chevron RightChevron Right