Loading

Motor Protection Circuit Breakers

Circuit & Load Protection
  • Circuit Breakers
  • Disconnect Switches
  • Electronic Circuit Protection
  • Fuse Holders
  • Low Voltage Motor Protectors
  • Monitoring Relays
  • Surge Protectors & Filters

Our motor protection circuit breakers provide both short-circuit and overload protection for individual motor loads and are available for a wide range of motor sizes and installation types. They can be combined with our NEMA and IEC contactors or solid-state motor controllers.

Bulletin 140MT-D9N Motor Circuit Protector showing lockable knob, trip test switch and trip indicator.

140MT Motor Protection Circuit Breakers

Our Bulletin 140MT Motor Protection Circuit Breakers (MPCBs) provide cost-saving magnetic short-circuit and thermal overload protection up to 40A.

Product Details

Main Image

140MP Motor Protection Circuit Breakers

Our Bulletin 140MP Motor Protection Circuit Breakers (MPCBs) provide magnetic short-circuit and thermal overload protection up to 32 A, with an interrupting rating @400V of up to 100 kA. They are tested in combination with Allen-Bradley Bulletin 100-C and 100-K contactors to create two-component motor starters.

Product Details

Main Image

140MG Motor Protection Circuit Breakers

Our Bulletin 140MG Motor Protection Circuit Breakers can provide a disconnecting means for motor branch circuit, branch-circuit and short-circuit magnetic protection, overload thermal protection, and manual switching. We offer devices rated from 25...150 A to meet your particular needs. Our factory-installed internal accessories make installation and wiring easy. In North America, electrical codes require that an individual Motor Branch Circuit be protected by a UL/CSA Listed Fuse, Circuit Breaker, or Self-protected Combination Motor Controller.

Product Details
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
  3. Chevron LeftChevron Left Har... Chevron RightChevron Right
  4. Chevron LeftChevron Left Circuit and Load Protection Chevron RightChevron Right
  5. Chevron LeftChevron Left Circuit Breakers Chevron RightChevron Right
  6. Chevron LeftChevron Left Motor Protection Circuit Breakers Chevron RightChevron Right