Loading
Allen-Bradley by Rockwell Automation logo

ControlLogix Control Systems

Allen-Bradley 1756 ControlLogix Control System Family
Programmable Controllers
    • Overview
    • ControlLogix Control Systems
    • ControlLogix Control Systems
    • SoftLogix Control Systems
    • SoftLogix Control Systems
    • Overview
    • CompactLogix Control Systems
    • CompactLogix Control Systems
    • SmartGuard Safety Controllers
    • SmartGuard Safety Controllers
    • SLC500 Controllers
    • SLC500 Controllers
    • Overview
    • Micro800 Control Systems
    • Micro800 Control Systems
    • MicroLogix Control Systems
    • MicroLogix Control Systems
  • Process Controllers

Our ControlLogix® control systems use a common control engine with a common development environment to provide high performance in an easy-to-use environment. Tight integration between the programming software, controller, and I/O modules reduces development time and cost at commissioning and during normal operation. You can perform standard and safety control in the same chassis for a truly integrated system. Leverage the high-availability and extreme environment capabilities to meet your application needs.

ControlLogix 5580 Controllers
Allen-Bradley 1756-L8 ControlLogix Modules
ControlLogix 5580 Controllers

Ideal for applications that require high availability, high-performance communications, I/O, and motion control for up to 256 axes.

Product Details
ControlLogix 5570 Controllers
Main Image
ControlLogix 5570 Controllers

Available in standard, safety, extreme temperature, and on-machine models, suitable for process, motion, discrete, and high availability applications.

Product Details
  • Contact Sales
  • Contact Customer Care
  • Contact Technical Support
  • Phone Support
  • General Questions
  1. Chevron LeftChevron Left United States Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Programmable Controllers Chevron RightChevron Right
  5. Chevron LeftChevron Left ControlLogix Chevron RightChevron Right