Loading

Circuit & Load Protection

Circuit & Load Protection
  • Circuit Breakers
  • Disconnect Switches
  • Electronic Circuit Protection
  • Fuse Holders
  • Low Voltage Motor Protectors
  • Monitoring Relays
  • Surge Protectors & Filters

Circuit and Load Protection products protect solenoids, relay coils,  pilot devices, PLC outputs, and more. They are DIN Rail mountable for  quick installation and excellent for high-density configurations. We  offer electronic circuit protection modules, circuit breakers, and motor  protectors including modular protection systems, bi-metallic or  solid-state overload relays and surge protectors and filters.


Circuit Breakers

Circuit breakers include industrial DIN Rail circuit breakers, high density miniature circuit breakers, motor circuit protectors, residual current devices, miniature circuit breakers, and supplementary protection devices. We offer many configurations, voltage ranges, and current ranges to meet your requirements.

Loading
Loading
Loading
Loading

Disconnect Switches

Our Disconnect Switches are available in both fixed- and variable-depth styles with flange- or door-mounting styles. Our switches are NEMA, IEC, and UL rated. We offer a variety of fused and non-fused versions from 20...1250 A in both open and enclosed configurations.

Main Image
Rotary Disconnect Switches

Our Rotary Disconnect Switches offer a variety of fused and non-fused versions from 20...1250 A and can be ordered with or without an enclosure. Non-fused styles permit use of your own fuse blocks. Fused switches, with integral fuse carriers, reduce panel space requirements.

View All »
Main Image
Safety Disconnect Switches

Our Safety Disconnect Switches are designed for industrial and heavy commercial applications, as well as for hazardous locations. These switches offer 30 A, 60 A, 100 A and 200 A ratings.

View All »
Main Image
Visible Blade Disconnect Switches

Our Visible Blade Disconnect Switches are available in both fixed- and variable-depth styles with flange- or door-mounting options. Flange-mounted disconnect switches are also available in an enclosure.

View All »

Electronic Circuit Protection Modules

Our Electronic Circuit Protection Modules protect the secondary circuits of 24V DC switched mode power supplies. These modules monitor both supply voltage and load currents, and enhance protection over standard thermomagnetic circuit breakers.

Main Image
1692 Block-style Electronic Circuit Protectors

Our Bulletin 1692 Electronic Circuit Protection Modules protect the secondary circuits of 24V DC switched mode power supplies. These modules monitor both supply voltage and load currents, and you can monitor and control the modules both locally and remotely.

Product Details
Main Image
1694 Modular Electronic Circuit Protectors

Our modular Bulletin 1694 Electronic Circuit Protectors protect the secondary circuits of 24V DC switch mode power supply against short circuit or overload. The only 12.5mm wide modules can be mounted side by side no further accessories required. They come with time-saving push-in terminals. The protection modules are available in single or double channel in the same compact housing. The range comprise fixed current ratings from 1A..10A and an adjustable current version.

Product Details

Fuse Holders

Fuse holders provide a safe and convenient means for installing Class CC, J, and Midget fuses. These fuser holders are excellent for wire protection, small motor loads, and group protection of small motor loads.

Main Image
140F Fuse Holders

Bulletin 140F Fuse Holders are available for UL Class CC or Midget Fuses and IEC 10 x 38 mm fuses, with or without blown fuse indication. They are lockable in the open position and compatible with Bulletin 140M accessories.

Product Details
Main Image
1492-FB Fuse Holders

Bulletin 1492-FB Fuse Holders are ideal for many OEM applications. Our fuse holders give you a safe and convenient means for installation of class CC, J, and midget fuses. Use our class CC and J holders for branch circuit protection. They are excellent for wire protection, small motor loads, and group protection of small motor loads.

Product Details

Low Voltage Motor Protectors

Low Voltage Motor Protectors includes a broad selection of overload relays, enclosed motor protectors and modular protection systems. This product offering covers bimetallic relays and solid-state overload relays, as well as motor protection circuit breakers.

Main Image
Electronic Overload Relays

Our Bulletin 193/592 Electronic Overload Relays offer flexibility and convenience in modular designs. They are available for both NEMA and IEC applications. In addition, this portfolio offers a variety of options including protection and communication modules.

E300/E200 Electronic Overload Relays» E100 Electronic Overload Relays» E1 Plus Electronic Overload Relays» View All »
Main Image
Bimetallic Overload Relays

Our Bimetallic Thermal Overload Relays are motor protectors for IEC applications. We designed these relays for use with our contactors and reversing contactors.

IEC Miniature Bimetallic Overload Relays» IEC Bimetallic Overload Relays» View All »
Main Image
NEMA Eutectic Alloy Overload Relays

Bulletin 592 Eutectic Alloy Overload Relays are thermal type devices. When used with the proper short-circuit protection, these relays protect the motor, motor controller, and power wiring against overheating due to excessive overcurrents. The trip-free mechanism provides overload protection even when the reset button is pressed.

Product Details
Main Image
825-P Modular Protection System

Our Bulletin 825-P Modular Protection Systems are discontinued and no longer available for sale. Customers are encouraged to migrate to the E300 Electronic Overload Relays.

Product Details

Medium Voltage Motor Protectors

Medium Voltage Motor Protectors include Bulletin 857 Motor-Feeder Protection and Bulletin 865 Differential Protection Relay to meet your motor and feeder protection requirements.

Main Image
Medium Voltage Motor & Feeder Protection

Bulletin 857 Motor-Feeder Protection, Medium Voltage offers solutions for today’s motor and feeder protection requirements in one package. Our protection relay gives you flexible control to maximize your motor’s output capabilities, and provides current, voltage and motor protection functions. The protection relay can be integrated into a low voltage or medium voltage Motor Control Center, or can be purchased as an OEM component. Configure these relays using our bundled SetPointPS software.

Product Details
Main Image
Medium Voltage Motor & Feeder Differential Protection

Bulletins 865 and 857 Motor and Feeder Protection protects devices in the distribution networks of utilities, industry, power plants and offshore application. Configure these relays using our bundled SetPointPS software.

Product Details

Monitoring Relays

The MachineAlert™ family of dedicated function motor protection relays offers supplementary protective functions that are easily added to your motor control circuits. These relays meet application requirements for supplemental voltage-, current-, thermistor-, power-, and power factor based protection. MachineAlert relays are an economical choice for protecting equipment investments and minimizing production downtime.

Loading
Loading
Loading
Loading

Surge Protectors & Filters

Surge Protectors and Filters meet the needs of industrial surge and filter protection requirements. Our surge protectors and filters protect motor drives, contactors, capacitor bank switching and more. They mount to a DIN rail or panel.

Main Image
DIN Rail Surge Protector & Filters

Bulletin 4983-DC DIN Rail Filter and Surge Protective Device is the combination of a filter and a surge protective device. This device provides transient and noise protection in one small package.

 

 

View All »
Main Image
DIN Rail Dataline Surge Protectors

Bulletin 4983-DD DIN Rail Dataline Surge Protective Devices protect industrial communication networks. These devices use a combination of 3-electrode gas discharge tubes and fast-clamping diodes.

View All »
Main Image
DIN Rail Heavy Duty AC Surge Protectors

Bulletin 4983-DH Heavy-Duty AC Surge Protector combines a high-energy varistor (MOV) network with a gas discharge tube to increase performance in protection level, life duration, and suppression of leakage current. It is connected in parallel and can be located in the feeder circuit.

View All »
Main Image
DIN Rail AC Surge Protectors

Bulletin 4983-DS DIN Rail AC Surge Protective Devices are connected in parallel and use an MOV to clamp high-voltage surges. These devices are primarily used in the main electrical panel for the protection of 1- and 3-phase systems.

View All »
Main Image
Panel Mount Filters

Bulletin 4983-PF Panel Mount Filters provide noise protection. They monitor and clean the wave of high frequency noise disturbances that can cause premature aging.

View All »

In ROK Talk on Industrial Components Episode 6, Bill and Paul talk to Technology Consultant, Simon Johnson, about the history, purpose and unique features of each circuit breaker. Allen-Bradley is famous for acronym use; especially, when it involves circuit breakers-MCCBs, MPCBs, MCPs, MCBs. What is each and how do you know which to use?

  • Contact Sales
  • Contact Customer Care
  • Contact Technical Support
  • Phone Support
  • General Questions
  1. Chevron LeftChevron Left United Kingdom Chevron RightChevron Right
  2. Chevron LeftChevron Left Products Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Circuit and Load Protection Chevron RightChevron Right