Loading
Allen-Bradley Hardware Product

Speed Monitoring Safety Relays

  • Main Image
Main Image

Our MSR57P Speed Monitoring Safety Relays are designed for motion applications that require interaction by personnel during operation.

Our MSR55P Speed Monitoring Safety Relays are used for standstill detection on single and three phase motors without the need for sensors.

Contact a Distributor Find A Sales Office
SupportSupport
Get Support
DistributorDistributor
Find a Product Partner
Safety Relays, Speed Monitoring
  • Overview
  • Product Selection
  • Specifications
  • Documentation

Overview

MSR57P Speed Monitoring Safety Relays

  • Includes six N.O. solid-state safety outputs and four solid-state auxiliary outputs
  • Offers one or two encoders (sin/cos and TTL)
  • Includes eight diagnostic status indicators
  • Provides DPI configuration ports
  • Provides 67.5 mm (2.7 in.) DIN Rail housing
  • Includes removable terminals

MSR55P Speed Monitoring Safety Relays

  • Offers safe standstill detection on single- and three-phase motors
  • Needs no external sensors
  • Independent of direction
  • Broken wire detection
  • Provides 45 mm (1.8 in.) housing
  • Performance Level (PL) e and category 4 to EN ISO 13849-1
  • SIL-Claimed Level (SIL CL) 3 to IEC/EN 62061
  • Safety Integrity Level (SIL) 3 to IEC/EN 61508, IEC/EN 61511, and EN 61800-5-2
Additional Information

Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.


Product Selection

BETA 我們的產品選型正得到更新!檢視新的體驗。
BETA
SearchSearch
使用我們的設定工具來設定訂製品:
啟動產品設定小幫手
Loading

No products found for .

搜尋提示:

  • 嘗試搜尋不同的目錄編號、產品名稱或一般關鍵字
  • 檢查您的搜尋是否有拼字錯誤
Catalog Number 說明 Best Selling Lifecycle Quick Actions
Caret DownDownwards caret
的 Results
-
使用我們的設定工具來設定訂製品:
啟動產品設定小幫手
FlagFlag

Specifications

DownloadDownload
Bulletin 440R MSR57P Guardmaster Speed Monitoring Safety Relay User Manual
DownloadDownload
Bulletin 440R MSR55P Back EMF Minotaur Safety Relay User Manual
DownloadDownload
Bulletin 440R Back EMF Monitoring Relay Installation Instructions

Certifications

UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
RCM CertificationRCM Certification
FS Engineer (TÜV Rheinland) CertificateFS Engineer (TÜV Rheinland) Certificate
  • cULus Listed
  • RCM
  • TÜV Certified

Directives

  • 2006/42/EC Machinery Directive
  • 2004/108/EC EMC Directive
  • 2011/65/EU RoHS Directive
Standards Compliance

MSR57P Speed Monitoring Safety Relays

  • IEC 61800-5-2:2016
  • EN 61800-5-2:2017
  • IEC 61800-5-1:2007 + A1:2016
  • EN 61800-5-1:2007 + A1:2017
  • EN ISO 13849-1:2015
  • IEC 62061:2015
  • EN 62061:2015 + AC:2010 + A1:2013 + A2:2015
  • IEC/EN 61508 Parts 1-7:2010

MSR55P Speed Monitoring Safety Relays

  • EN ISO 13849-1:2015
  • EN 61508 Parts 1-7:2010
  • EN 62061:2005 + A1:2013 + A2:2015
  • EN 61000-6-2:2005
  • EN 61000-6-3:2007 + A1:2011
  • EN 61000-6-7:2015
  • EN 61800-5-2:2017
  • EN 63000:2018

Product Safety Function

MSR57P Speed Monitoring Safety Relays

Standstill monitoring of electric motors in machinery applications and in the application area of IEC/EN 61511-1. The standstill monitors comply with the requirements of the relevant standards (Cat. 4, PLe to EN ISO 13849-1, SIL CL3 (IEC/EN 62061, IEC/EN 61508,  IEC/EN 61800-5-2) and can be used in applications up to Cat. 4/PLe and SIL 3.

MSR55P Speed Monitoring Safety Relays

Standstill monitoring of electric motors in machine safety applications up to Cat. 4, PLe (EN ISO 13849-1) and SIL CL3 (EN 61508/EN 62061).

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

Looking for Additional Information?

To find additional product information including CAD drawing files, 3D models and more use our Product Catalog.

Product Catalog

Documentation

Resource Publication Number Language
Guardmaster Safety Relays Brochure GLSAFE-BR003
Bulletin 440R MSR57P Guardmaster Speed Monitoring Safety Relay User Manual 440R-UM004
English
Bulletin 440R MSR55P Back EMF Minotaur Safety Relay User Manual 440R-UM014
English
Bulletin 440R Back EMF Monitoring Relay Installation Instructions 440R-IN081
English
Technical Documentation Center
DetailsDetails
Technical Documentation Center

Find recommended technical specifications, installation instructions and manuals, organized by product family.

 

Browse Tech Doc Center

Literature Library
Literature LibraryLiterature Library
Literature Library

Find a wide selection of publications that support Rockwell Automation, FactoryTalk and Allen‑Bradley products, services and solutions.

 

Search Literature Library

Knowledgebase
KnowledgebaseKnowledgebase Support Center
Knowledgebase

Browse the database of questions and answers on a variety of products and technologies.

 

Get Answers

  1. Chevron LeftChevron Left 台灣, 中國 Chevron RightChevron Right
  2. Chevron LeftChevron Left 產品 Chevron RightChevron Right
  3. Chevron LeftChevron Left 硬體 Chevron RightChevron Right
  4. Chevron LeftChevron Left Saf... Chevron RightChevron Right
  5. Chevron LeftChevron Left Safety Relays Chevron RightChevron Right
  6. Chevron LeftChevron Left Single-function and Specialty Safety Relays Chevron RightChevron Right
  7. Chevron LeftChevron Left Speed Monitoring Safety Relays Chevron RightChevron Right