Loading

Micro PLC Control Systems

Your cost-effective micro PLC solution to basic and smart control for small to large standalone applications.
PLC Programmable Controllers
  • Large Control Systems
  • Process Controllers
  • Small Control Systems
  • Micro Control Systems
  • Packaged Solutions
Main Image

Micro800 Control Systems

Our Micro800™ Control Systems are easy to install and maintain. One software package applies to the entire family. These systems offer just enough control for your lower-cost, stand-alone machines. You can buy only the functionality you need, and use plug-in modules to personalize your system for specific application needs.

Product Details

Main Image

MicroLogix Control Systems

For a proven, small programmable logic controller solution, look to our MicroLogix™ family. The MicroLogix 1200 controllers provides features and options to handle extensive range of applications. The MicroLogix 1100 and 1400 controllers increase the application coverage with enhanced network communications at an affordable price.
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
  4. Chevron LeftChevron Left Programmable Controllers Chevron RightChevron Right