Loading
Allen-Bradley Hardware Product

MP-Series Medium Inertia Servo Motors

  • Allen‑Bradley MP-Series™ Medium Inertia (MPM) Servo Motors offer IEC metric mounting dimensions and rotatable DIN connectors that provide flexible connector orientation for ease of cable routing.
Allen‑Bradley MP-Series™ Medium Inertia (MPM) Servo Motors offer IEC metric mounting dimensions and rotatable DIN connectors that provide flexible connector orientation for ease of cable routing.

Our MP-Series™ Medium Inertia (MPM) Servo Motors offer IEC metric mounting dimensions and rotatable DIN connectors that provide flexible connector orientation for ease of cable routing. These motors are optimized for use with Allen-Bradley® Kinetix® 6000, Kinetix 6200, and Kinetix 6500 servo drives. The motors feature similar speed and torque performance, feedback devices and rotor inertias, which provide you with a smooth migration path from the legacy motors.

Contact a Distributor Find A Sales Office
SupportSupport
Get Support
DistributorDistributor
Find a Product Partner
MPM Medium Inertia
  • Overview
  • Product Selection
  • Documentation

Overview

  • Compact, power-dense and feature-rich solution for applications with heavier loads and greater inertia
  • Multiple winding speed options, optimized for use with the latest Kinetix® 6000, Kinetix 6200 and Kinetix 6500 servo drives
  • 230V AC and 460V AC windings
  • High-resolution absolute encoder and resolver feedback
  • IEC metric mounting dimensions
  • Rotatable DIN connectors for flexible connector orientation

Typical applications for our MP-Series™ Medium Inertia Servo motors include:

  • Print
  • Converting
  • Web handling
  • Automotive
  • Other applications requiring more power in a smaller package

Product Selection

BETA 我們的產品選型正得到更新!檢視新的體驗。
BETA
SearchSearch
使用我們的設定工具來設定訂製品:
啟動產品設定小幫手
Loading

No products found for .

搜尋提示:

  • 嘗試搜尋不同的目錄編號、產品名稱或一般關鍵字
  • 檢查您的搜尋是否有拼字錯誤
Catalog Number 說明 Best Selling Lifecycle Quick Actions
Caret DownDownwards caret
的 Results
-
使用我們的設定工具來設定訂製品:
啟動產品設定小幫手
FlagFlag

Documentation

Resource Publication Number Language
Integrated Architecture Brochure IA-BR005
 
Looking for Technical Documentation?

Visit the Technical Documentation Center to find product specifications, installation guides, user manuals, product certifications and more.

View MP-Series Medium Inertia Servo Motors Technical Publications and Certifications

Certifications

UL RecognizedUL Recognized
  • CE marked
  • CSA
  • UL recognized

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left 台灣, 中國 Chevron RightChevron Right
  2. Chevron LeftChevron Left 產品 Chevron RightChevron Right
  3. Chevron LeftChevron Left 硬體 Chevron RightChevron Right
  4. Chevron LeftChevron Left Motion Control Chevron RightChevron Right
  5. Chevron LeftChevron Left Rotary Servo Motors Chevron RightChevron Right
  6. Chevron LeftChevron Left Kinetix MPM Medium-inertia Servo Motors Chevron RightChevron Right