Loading
Allen-Bradley Hardware Product

MP-Series Food Grade Servo Motors

  • Allen‑Bradley MP-Series™ Food Grade (MPF) Motors combine high-efficiency, high-torque capability with features specifically designed to meet the unique needs of your food and beverage applications.
Allen‑Bradley MP-Series™ Food Grade (MPF) Motors combine high-efficiency, high-torque capability with features specifically designed to meet the unique needs of your food and beverage applications.

Our MP-Series™ Food Grade (MPF) Motors combine high-efficiency, high-torque capability with features specifically designed to meet the unique needs of your food and beverage applications. These compact, low inertia servo motors build on the well established MP-Series segmented stator technology to provide high performance motors which meet the requirements of a variety of applications including food packaging, volumetric filling and form, fill and seal.

Contact a Distributor Find A Sales Office
SupportSupport
Get Support
DistributorDistributor
Find a Product Partner
MPF Food Grade
  • Overview
  • Product Selection
  • Documentation

Overview

  • Stainless-steel fasteners and shaft
  • Food-grade grease on shaft seal
  • Hardened shaft wear sleeve for long-lasting shaft seal and shaft
  • Durable two-part food-grade epoxy coating
  • IP66- and IP67-rated connectors can be rotated without the use of tools
  • High-resolution feedback for smooth operation, with an absolute feedback option
  • Fully encapsulated windings for moisture protection and increased thermal efficiency
  • Integral 24V brake option

Typical applications for our MP-Series™ food grade servo motors include:

  • Food packaging
  • Volumetric filling
  • Form, fill and seal
  • Food handling (Note: For meat and poultry applications, the MP-Series Stainless Steel motors are recommended.)

Product Selection

BETA 我們的產品選型正得到更新!檢視新的體驗。
BETA
SearchSearch
使用我們的設定工具來設定訂製品:
啟動產品設定小幫手
Loading

No products found for .

搜尋提示:

  • 嘗試搜尋不同的目錄編號、產品名稱或一般關鍵字
  • 檢查您的搜尋是否有拼字錯誤
Catalog Number 說明 Best Selling Lifecycle Quick Actions
Caret DownDownwards caret
的 Results
-
使用我們的設定工具來設定訂製品:
啟動產品設定小幫手
FlagFlag

Documentation

Resource Publication Number Language
Integrated Architecture Brochure IA-BR005
 
Looking for Technical Documentation?

Visit the Technical Documentation Center to find product specifications, installation guides, user manuals, product certifications and more.

View MP-Series Food Servo Motors Technical Publications and Certifications

Certifications

C-TICK CertificationC-TICK Certification
UL RecognizedUL Recognized
  • CE marked
  • CSA
  • C-Tick
  • UL recognized

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left 台灣, 中國 Chevron RightChevron Right
  2. Chevron LeftChevron Left 產品 Chevron RightChevron Right
  3. Chevron LeftChevron Left 硬體 Chevron RightChevron Right
  4. Chevron LeftChevron Left Motion Control Chevron RightChevron Right
  5. Chevron LeftChevron Left Rotary Servo Motors Chevron RightChevron Right
  6. Chevron LeftChevron Left Kinetix MPF Food Grade Servo Motors Chevron RightChevron Right