Loading
Allen-Bradley Hardware Product

Kinetix MMA Asynchronous Main Motors

  • Isometric view of a Kinetix MMA Motor with Axial Blower in its large format board type

    Kinetix MMA Motor with Axial Blower

  • An isometric view of a Kinetix MMA motor in the large frame size with an radial fan

    Kinetix MMA Motor With Radial Blower

  • An isometric view of a Kinetix MMA motor in the small frame format

    Kinetix MMA Motor Smaller Frame Size

Isometric view of a Kinetix MMA Motor with Axial Blower in its large format board type

Kinetix MMA Motor with Axial Blower

An isometric view of a Kinetix MMA motor in the large frame size with an radial fan

Kinetix MMA Motor With Radial Blower

An isometric view of a Kinetix MMA motor in the small frame format

Kinetix MMA Motor Smaller Frame Size

Our Kinetix® MMA Asynchronous Main Motors are three-phase AC induction motors optimized for our Kinetix 5700 servo drives and compatible with both Kinetix 7000 and PowerFlex® 750-series drives.

Get the most out of a wide range of heavy-duty applications that require the highest power and torque output with six different shaft heights and multiple speed ranges.

Achieve application and customer results with many configurable features and special options that make this motor successful across a variety of industries and applications.

Contact a Distributor Find A Sales Office
SupportSupport
Get Support
DistributorDistributor
Find a Product Partner
Kinetix MMA Asynchronous Main Motors
  • Overview
  • Product Selection
  • Documentation

Overview

  • Provides expanded power output range, from 0.6...205 kW
  • Offers increased rated speed options and max speed capabilities
  • Offers added encoder options - with nine to select from, including SIL2 safety rated
  • Includes enhanced bearing offerings; ball, roller, and high-speed options
  • Includes extended mounting options, with foot and flange mounts for all sizes
  • Offers improved temperate monitoring with added thermal sensors
  • Includes protection options for humid or harsh environments

Typical applications include:

  • Converting
  • Wind/Unwind/Rewind
  • Sheeters
  • Flying Knife
  • Material Handling
  • Tire Building
  • Metal Forming

Product Snapshot

MMA size
(shaft height, mm)

Rated Speed, rpm

Max Speed, rpm

Rated Power, kW

Rated Torque, N•m

Peak Torque, N•m

SH80

580…2600

1400…6000

0.6…8.6

10.5…31.5

21…88

SH100

580…2600

1400…6000

2.3…21.1

35.6…94.6

80…200

SH132

580…2600

1400…6000

6.4…48.4

90.7…217

200…400

SH160

580…2600

1400…6000

15.3…85.8

196…385

450…700

SH180

580…2200

1400…5200

22.6…109

285…618

730…1400

SH225

580…1800

1400…4300

39.6…205

573…1239

1200…2600

Loading
Product Compatibility and Download Center (PCDC)
Main Image
Support
Product Compatibility and Download Center (PCDC)

Use the Product Download and Compatibility Center (PCDC) to find product downloads and much more.

Learn More

Product Selection

BETA 我們的產品選型正得到更新!檢視新的體驗。
BETA
SearchSearch
使用我們的設定工具來設定訂製品:
啟動產品設定小幫手
Loading

No products found for .

搜尋提示:

  • 嘗試搜尋不同的目錄編號、產品名稱或一般關鍵字
  • 檢查您的搜尋是否有拼字錯誤
Catalog Number 說明 Best Selling Lifecycle Quick Actions
Caret DownDownwards caret
的 Results
-
使用我們的設定工具來設定訂製品:
啟動產品設定小幫手
FlagFlag

Documentation

Resource Publication Number Language
Integrated Architecture Brochure IA-BR005
 
Looking for Technical Documentation?

Visit the Technical Documentation Center to find product specifications, installation guides, user manuals, product certifications and more.

View Kinetix MMA Asynchronous Main Motors Technical Publications and Certifications

Certifications

China RoHS EChina RoHS E
UL Recognized Component Canadian and United States RequirementsUL Recognized Component Mark Canadian and United States Requirements
EAC CertificationEAC Certification
FS Engineer (TÜV Rheinland) CertificateFS Engineer (TÜV Rheinland) Certificate
KC CertificationKC Certification
RCM CertificationRCM Certification
  • UL/CSA
  • CE
  • UKCA
  • TUV
  • RCM (formerly C-Tick)
  • KCC
  • EAC
  • China RoHS
  • EU RoHS
  • Morocco
  • WEEE

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left 台灣, 中國 Chevron RightChevron Right
  2. Chevron LeftChevron Left 產品 Chevron RightChevron Right
  3. Chevron LeftChevron Left 硬體 Chevron RightChevron Right
  4. Chevron LeftChevron Left Motion Control Chevron RightChevron Right
  5. Chevron LeftChevron Left Rotary Servo Motors Chevron RightChevron Right
  6. Chevron LeftChevron Left Kinetix MMA Asynchronous Main Motors Chevron RightChevron Right