Loading
Allen-Bradley Hardware Product

Kinetix VP-Series Servo Motors

  • Allen‑Bradley Kinetix® VP-Series Servo Motors provide smooth, integrated motion control over EtherNet/IP networks and are optimized to run with the Kinetix 5500 and 5700 servo drives.
Allen‑Bradley Kinetix® VP-Series Servo Motors provide smooth, integrated motion control over EtherNet/IP networks and are optimized to run with the Kinetix 5500 and 5700 servo drives.

Our Kinetix® VP-Series Servo Motors provide smooth, integrated motion control over EtherNet/IP networks and are optimized to run with the Kinetix 5500 and 5700 servo drives. Kinetix VPC continuous duty servo motors provide continuous power and torque. Our Kinetix VPL low inertia servo motors and Kinetix VPF food grade servo motors deliver high dynamic performance. The Kinetix VPH hygienic motor rounds out the portfolio delivering the same motor benefits for hygienic washdown applications

Contact a Distributor Find A Sales Office
SupportSupport
Get Support
DistributorDistributor
Find a Product Partner
Kinetix VP Low-Inertia
  • Overview
  • Product Selection
  • Software
  • Documentation

Overview

  • Provides real-time motor performance information to the control system via digital feedback device
  • Optimized to match drive ratings for efficient system sizing
  • Uses a single cable for feedback, motor brake, and motor power

Kinetix VPH Hygienic Servo Motors

  • Available in 6 frame sizes: 63, 75, 100, 115, 130, 165 mm
  • Offers peak torque of 2.76…73.5 Nm (24.43…650.48 lb-in.)
  • Offers power rating of 0.4…3.16 kW (0.54...4.23 Hp)
  • Offers voltage class options of 200V and 400V with integral 24V brake option
  • Provides on-motor single cable options from 1…15 m
  • Features hygienic design with 316 grade stainless steel housing and smooth surface to meet 3A and EHEDG guidelines
  • IP69K washdown-rated and NSF certified

Kinetix VPC Continuous-duty Servo Motors With Fan

  • Available in 3 frame sizes: 165, 215, 300 mm
  • Offers torque rating of 17.6…191.1 N•m
  • Offers power rating of 4.0…30.0 kW
  • Features cooling fan, shaft seal, upsized bearings, and foot mount
  • Uses Interior Permanent Magnet technology
  • Achieves IE4 and IE5 energy efficiency, which reduces energy costs
  • Offers improved torque quality
  • Has been tested and verified with PowerFlex 755 AC drives for compatibility

Kinetix VPC Continuous-duty Servo Motors Without Fan

  • Available in 3 frame sizes: 165, 215, 300 mm
  • Offers torque rating of 15.3…167.7 Nm
  • Offers power rating of 3.4…24.4 kW
  • Features shaft seal, upsized bearings, and foot mount
  • Uses Interior Permanent Magnet technology
  • Offers improved torque quality
  • Achieves IE4 and IE5 energy efficiency, which reduces energy costs
  • Has been tested and verified with PowerFlex 755 AC drives for compatibility

Kinetix VPL Low-inertia Servo Motors

  • Available in 6 frame sizes: 63, 75, 100, 115, 130, 165 mm
  • Offers torque rating of 0.46…33.0 N•m
  • Features low-inertia rotor, optional shaft seal

Kinetix VPF Food Grade Servo Motors

  • Available in 6 frame sizes: 63, 75, 100, 115, 130, 165 mm
  • Offers torque ratings from 0.93...19 N•m
  • Features food-grade white paint, shaft seal, and food grade and REACH compliant shaft seal grease
  • Includes stainless steel shaft and fasteners

Typical applications for Kinetix VP Low-inertia Servo Motors include:

  • Automated assembly
  • Automated inspection
  • Food and beverage
  • Material handling
  • Packaging
  • Pharmaceutical
  • Printing
Chevron DownChevron Down
Watch this video to see the Kinetix VPC Servo Motor in action

Product Selection

BETA 我們的產品選型正得到更新!檢視新的體驗。
BETA
SearchSearch
使用我們的設定工具來設定訂製品:
啟動產品設定小幫手
Loading

No products found for .

搜尋提示:

  • 嘗試搜尋不同的目錄編號、產品名稱或一般關鍵字
  • 檢查您的搜尋是否有拼字錯誤
Catalog Number 說明 Best Selling Lifecycle Quick Actions
Caret DownDownwards caret
的 Results
-
使用我們的設定工具來設定訂製品:
啟動產品設定小幫手
FlagFlag

Software

Use the following software to program your Kinetix VP-Series servo motors.

Studio 5000 Logix Designer
Main Image
Software
Studio 5000 Logix Designer

Studio 5000 Logix Designer® software is a productivity win and your one-stop shop for managing the Allen-Bradley Logix 5000™ family of controllers and related control system.

Get Started
Product Compatibility and Download Center (PCDC)
Main Image
Support
Product Compatibility and Download Center (PCDC)

Use the Product Download and Compatibility Center (PCDC) to find product downloads and much more.

Get Started
FactoryTalk Software
Main Image
Software
FactoryTalk Software

Each FactoryTalk offering centers on driving your business performance. From the design and commissioning phase on through to board room level data needs, we can bring together value to all users in your operation.

Learn More

Documentation

Resource Publication Number Language
Integrated Architecture Brochure IA-BR005
Kinetix VPC Continuous Duty Servo Motor Product Profile VPC-PP001
Kinetix VPH Hygienic Servo Motor Product Profile VPH-PP001
English
Kinetix 5500 and Kinetix VP Servo Motor Product Profile 2198-PP001
 
Looking for Technical Documentation?

Visit the Technical Documentation Center to find product specifications, installation guides, user manuals, product certifications and more.

View Kinetix VP-Series Servo Motors Technical Publications and Certifications

Certifications

C-TICK CertificationC-TICK Certification
UL RecognizedUL Recognized
  • CE
  • C-Tick
  • UL & CSA recognized E146578

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left 台灣, 中國 Chevron RightChevron Right
  2. Chevron LeftChevron Left 產品 Chevron RightChevron Right
  3. Chevron LeftChevron Left 硬體 Chevron RightChevron Right
  4. Chevron LeftChevron Left Motion Control Chevron RightChevron Right
  5. Chevron LeftChevron Left Rotary Servo Motors Chevron RightChevron Right
  6. Chevron LeftChevron Left Kinetix VP Servo Motors Chevron RightChevron Right