Loading
Allen-Bradley Hardware Product

Kinetix VPAR and MPAR Electric Cylinders

  • Allen-Bradley Bulletin VPAR and MPAR electric cylinders provide an integrated solution with dynamic, precise response for a wide range of linear motion applications.
Allen-Bradley Bulletin VPAR and MPAR electric cylinders provide an integrated solution with dynamic, precise response for a wide range of linear motion applications.

Our Kinetix® VPAR and Kinetix MPAR Electric Cylinders provide an integrated solution with a dynamic, precise response for a wide range of linear motion applications. These cylinders extend and retract with highly repeatable positioning, velocity and force. Their industry standard mountings and rod-end attachments help you to simplify your assembly and reduce engineering, wiring and commissioning times.

Contact a Distributor Find A Sales Office
SupportSupport
Get Support
DistributorDistributor
Find a Product Partner
Kinetix VPAR and MPAR Electric Cylinders
  • Overview
  • Product Selection
  • Documentation
  • Related Products

Overview

  • Linear feed force of up to 2500 N (562 lbs)
  • Speeds up to 1 m/s
  • Linear stroke lengths to 800 mm
  • 32, 40, and 63 ISO15552 pneumatic frame sizes
  • Flange, clevis, and trunnion mountings
  • Positioning repeatability of ± 0.02 mm
  • High resolution absolute feedback
  • 100% duty cycle rating
  • Precision ground ball screws and heavy-duty bearings
  • 24V DC holding brakes available
  • Guide rods and rod eyes

Kinetix VPAR Electric Cylinders

  • Connect with a single cable connection
  • Provide seamless connectivity to Kinetix 5500 and Kinetix 5700 drives

Kinetix MPAR Electric Cylinders

  • Provide separate power and feedback cable connections
  • Provide seamless connectivity to Kinetix 5100 and Kinetix 5300 drives
  • Offer optional DSL converter kit for connecting to Kinetix 5500 and Kinetix 5700 drives

Typical applications for our Kinetix VPAR and MPAR Electric Cylinders include:

  • Material handling
  • Volumetric filling and process control
  • Fabrication
  • Push, pull, eject, press or clamp parts
  • Packaging
  • Electronic assembly
  • Insertion systems
  • Inspection and test equipment

Product Selection

BETA 我們的產品選型正得到更新!檢視新的體驗。
BETA
SearchSearch
使用我們的設定工具來設定訂製品:
啟動產品設定小幫手
Loading

No products found for .

搜尋提示:

  • 嘗試搜尋不同的目錄編號、產品名稱或一般關鍵字
  • 檢查您的搜尋是否有拼字錯誤
Catalog Number 說明 Best Selling Lifecycle Quick Actions
Caret DownDownwards caret
的 Results
-
使用我們的設定工具來設定訂製品:
啟動產品設定小幫手
FlagFlag

Documentation

Resource Publication Number Language
Integrated Architecture Brochure IA-BR005
Kinetix 5100/5300 Servo Drive and Kinetix TLP Servo Motor Product Profile KNETIX-PP001
English
MP-Series Electric Cylinders Product Profile MOTION-PP004
English
VPAR Linear Electric Actuator Product Profile MOTION-PP018
English
 
Looking for Technical Documentation?

Visit the Technical Documentation Center to find product specifications, installation guides, user manuals, product certifications and more.

View Kinetix VPAR Electric Cylinders Technical Publications and Certifications View Kinetix MPAR Electric Cylinders Technical Publications and Certifications

Certifications

UL Listed Component MarkUL Listed Component Mark
UL Listed CertificationUL Listed Certification
  • CE Marked
  • cUL Listed
  • UL Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 


Related Products

Studio 5000 Logix Designer
man on computer
Software
Studio 5000 Logix Designer

Studio 5000 Logix Designer® is an intuitive programming environment that allows users to work collaboratively to design and maintain their systems.

Get Started
Loading
  1. Chevron LeftChevron Left 台灣, 中國 Chevron RightChevron Right
  2. Chevron LeftChevron Left 產品 Chevron RightChevron Right
  3. Chevron LeftChevron Left 硬體 Chevron RightChevron Right
  4. Chevron LeftChevron Left Mot... Chevron RightChevron Right
  5. Chevron LeftChevron Left Linear Solutions Chevron RightChevron Right
  6. Chevron LeftChevron Left Linear Actuators Chevron RightChevron Right
  7. Chevron LeftChevron Left Kinetix VPAR and MPAR Electric Cylinders Chevron RightChevron Right