Loading
Allen-Bradley Hardware Product

Kinetix MPAI Electric Cylinders

  • Allen-Bradley Bulletin MPAI MP-Series™ Heavy Duty Electric Cylinders are compact, lightweight, high force actuators that serve as a cost-effective alternative to hydraulic solutions.
Allen-Bradley Bulletin MPAI MP-Series™ Heavy Duty Electric Cylinders are compact, lightweight, high force actuators that serve as a cost-effective alternative to hydraulic solutions.

Our Kinetix® MPAI Electric Cylinders are compact, lightweight, high-force actuators that serve as a cost-effective alternative to hydraulic solutions. These ready-to-install electric cylinders are energy efficient and help increase machine flexibility, including precise, multi-point positioning.

Contact a Distributor Find A Sales Office
SupportSupport
Get Support
DistributorDistributor
Find a Product Partner
Kinetix MPAI Electric Cylinders
  • Overview
  • Product Selection
  • Documentation
  • Related Products

Overview

  • Fully assembled and ready to mount
  • Operates without externally mounted limit or home switches
  • No pipes, valves, air or oil supply required
  • Flexible control (unlike fluid power cylinders)
  • Food-grade option
    • Durable two-part white epoxy coating and corrosion-resistant stainless fasteners
    • Stroke lengths up to 450 mm, speeds as fast as 550 mm/s, and positioning repeatability of ± 0.02 mm
    • Stainless-steel piston rod actuators with Viton® seals
  • Full setup and programming support in Studio 5000 Logix Designer® software
  • Easy sizing and operating life estimates using FactoryTalk® Motion Analyzer software
  • 3D CAD files are available to simplify mechanical and electrical design
  • Available with or without 24V DC holding brakes

Typical applications for our Kinetix MPAI Electric Cylinders include:

  • Material handling
  • Volumetric filling and process control
  • Fabrication
  • Push, pull, eject, press or clamp parts
  • Packaging
  • Electronic assembly
  • Insertion systems
  • Inspection and test equipment

Product Selection

BETA 我們的產品選型正得到更新!檢視新的體驗。
BETA
SearchSearch
使用我們的設定工具來設定訂製品:
啟動產品設定小幫手
Loading

No products found for .

搜尋提示:

  • 嘗試搜尋不同的目錄編號、產品名稱或一般關鍵字
  • 檢查您的搜尋是否有拼字錯誤
Catalog Number 說明 Best Selling Lifecycle Quick Actions
Caret DownDownwards caret
的 Results
-
使用我們的設定工具來設定訂製品:
啟動產品設定小幫手
FlagFlag

Documentation

Resource Publication Number Language
Integrated Architecture Brochure IA-BR005
MP-Series and TL-Series Electric Cylinders Product Profile MOTION-PP004
English
 
Looking for Technical Documentation?

Visit the Technical Documentation Center to find product specifications, installation guides, user manuals, product certifications and more.

View Kinetix MPAI Electric Cylinders Technical Publications and Certifications

Certifications

CE Marked for all applicable directives

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 


Related Products

Studio 5000 Logix Designer
man on computer
Software
Studio 5000 Logix Designer

Studio 5000 Logix Designer® is an intuitive programming environment that allows users to work collaboratively to design and maintain their systems.

Get Started
Loading
  1. Chevron LeftChevron Left 台灣, 中國 Chevron RightChevron Right
  2. Chevron LeftChevron Left 產品 Chevron RightChevron Right
  3. Chevron LeftChevron Left 硬體 Chevron RightChevron Right
  4. Chevron LeftChevron Left Mot... Chevron RightChevron Right
  5. Chevron LeftChevron Left Linear Solutions Chevron RightChevron Right
  6. Chevron LeftChevron Left Linear Actuators Chevron RightChevron Right
  7. Chevron LeftChevron Left Kinetix MPAI Electric Cylinders Chevron RightChevron Right