Loading
Allen-Bradley Hardware Product

Kinetix LDC and LDL Linear Servo Motors

  • Allen-Bradley Bulletin LDC-Series™ and LDL-Series™ Linear Servo Motors provide precise linear positioning at very high speeds.
Allen-Bradley Bulletin LDC-Series™ and LDL-Series™ Linear Servo Motors provide precise linear positioning at very high speeds.

Our Kinetix® LDC and Kinetix LDL Linear Servo Motors provide precise linear positioning at very high speeds. These direct-drive linear motors are connected directly to the payload that needs to be moved, enabling excellent servo responsiveness and faster settling times for any move. The Kinetix LDC Linear Servo Motors have an iron core design with high force density, while our Kinetix LDL Linear Servo Motors feature an ironless design for applications that require extremely smooth motion such as scanning or printing.

Contact a Distributor Find A Sales Office
SupportSupport
Get Support
DistributorDistributor
Find a Product Partner
Kinetix LDC and LDL Linear Servo Motors
  • Overview
  • Product Selection
  • Documentation
  • Related Products

Overview

  • No-wear parts such as bearings, gears, and belts
  • Connects directly to the payload that needs to be moved
  • Maintains quick movement while handling multiple motion profiles
  • Optimize your linear servo motors and servo drives using FactoryTalk® Motion Analyzer
  • Full setup and programming support in Studio 5000 Logix Designer® software
  • Achieves precise linear positioning at high speeds
  • Provides very high speeds and acceleration for increased throughput of your machine

Typical applications for Kinetix LDC and LDL Linear Servo Motors include:

  • Dispensing machines
  • Flat and solar panel scribing machines
  • Material handling machines
  • On-the-fly inspection
  • Packaging
  • Pick and place machines
  • Semiconductor manufacturing
  • Shape cutting

Product Selection

BETA 我們的產品選型正得到更新!檢視新的體驗。
BETA
SearchSearch
使用我們的設定工具來設定訂製品:
啟動產品設定小幫手
Loading

No products found for .

搜尋提示:

  • 嘗試搜尋不同的目錄編號、產品名稱或一般關鍵字
  • 檢查您的搜尋是否有拼字錯誤
Catalog Number 說明 Best Selling Lifecycle Quick Actions
Caret DownDownwards caret
的 Results
-
使用我們的設定工具來設定訂製品:
啟動產品設定小幫手
FlagFlag

Documentation

Resource Publication Number Language
Integrated Architecture Brochure IA-BR005
 
Looking for Technical Documentation?

Visit the Technical Documentation Center to find product specifications, installation guides, user manuals, product certifications and more.

View Kinetix LDC and Kinetix LDL Linear Servo Motors Technical Publications and Certifications

Certifications

UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
  • CE Marked
  • cULus Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 


Related Products

Studio 5000 Logix Designer
man on computer
Software
Studio 5000 Logix Designer

Studio 5000 Logix Designer® is an intuitive programming environment that allows users to work collaboratively to design and maintain their systems.

Get Started
Loading
Loading
  1. Chevron LeftChevron Left 台灣, 中國 Chevron RightChevron Right
  2. Chevron LeftChevron Left 產品 Chevron RightChevron Right
  3. Chevron LeftChevron Left 硬體 Chevron RightChevron Right
  4. Chevron LeftChevron Left Motion Control Chevron RightChevron Right
  5. Chevron LeftChevron Left Kinetix LDC and LDL Linear Servo Motors Chevron RightChevron Right