Loading

Condition Monitoring

Condition Monitoring
  • Integrated Systems
  • Software
    • 概觀
    • 1440 XM-124
    • 1440 XM-124
    • 1440 XM ControlNet
    • 1440 XM ControlNet
    • 1440 XM-220
    • 1440 XM-220
    • 1440 XM-442
    • 1440 XM-442
  • Portable Data Collectors
    • 概觀
    • 1442 Series Eddy Current Probe Systems
    • 1442 Series Eddy Current Probe Systems
    • 1443 Series Accelerometers
    • 1443 Series Accelerometers

Our condition monitoring products provide you with the essential data needed to prevent unplanned downtime before it costs you. Real-time monitoring of the health and condition of your machines enables smart manufacturing. This allows you to predict and protect against potential equipment failures before they have a chance to impact quality and maintenance costs.


A set of 4 gray condition monitoring control modules with a wider main module on the left followed by three expansion modules. All include removable terminal connections on the base, vertical venting holes and product labels on the module face with dark blue text and Allen-Bradley logo

Dynamix 1444 Integrated Condition Monitoring System

Our Dynamix™ 1444 Integrated Condition Monitoring system helps you monitor and protect the machines in your Integrated Architecture. Dynamix 1444 can be applied to any rotating or reciprocating machine in your facility, while configured to monitor each machine uniquely and provide the most meaningful information. This system can provide data for many different applications - to protect or to monitor an asset, to improve or deliver quality objectives, or to enable a condition-based maintenance or a predictive maintenance program.

Product Details

A computer desktop screen showing a colorful dashboard made up of 4 Emonitor data views

Emonitor Condition Monitoring Software

Our Bulletin 9309 Emonitor® Condition Monitoring Software works with our monitors and portable data collectors to help establish and execute a condition-based predictive maintenance program. Emonitor software provides you with a comprehensive suite of tools for long-term trending, plotting and alarming capabilities to detect the earliest possible indicators of developing machine faults.

Check out the Emonitor Learning Video series to get the most from your Emonitor software.

Product Details

Condition Monitoring Sensors 

Our Condition Monitoring Sensors support vibration and position measurements for most applications in extreme temperatures environments and hazardous locations.

A coiled blue cable with one end attached to a metallic probe in the lower left corner and the other end attached to a driver module
Eddy Current Probe Systems

Our Bulletin 1442 Eddy Current Probe are suited for shaft vibration, phase/speed reference and rotor/thrust position measurements on industrial machinery.

Product Details
A collage straight cylindrical and right angled accelerometer sensors with a coiled blue cable
Accelerometers

Our Bulletin 1443 Series Accelerometer sensors are used to measure vibration on industrial machinery.

Product Details

Portable hand-held data collector with LCD display, blue directional and function buttons, and grey numbered buttons

1441 Dynamix 2500 Portable Data Collectors 

Our Bulletin 1441 Dynamix™ 2500 portable data collectors can measure, process, display, and store a variety of analysis functions. They can support your predictive maintenance efforts and provide key machinery vibration diagnostics.

Product Details

1440 XM Distributed Machine Condition Monitoring System

Our distributed machine condition monitoring system warns operators, and may directly shut down machines, when they detect severe conditions that could result in substantial damage or catastrophic failure.

A grey measurement module mounted on a DIN rail
Standard Dynamic Measurement Module

Our Bulletin 1440 XM® 124 Standard Dynamic Measurement Modules monitor shaft, casing, or pedestal vibration in rotating equipment.

Product Details
A slightly right-facing grey measurement module with the blue Allen-Bradley logo in the upper left corner and a slight view of the top of the module
Dynamic Measurement Modules for ControlNet Networks

Our Bulletin 1440 XM® Dynamic Measurement Modules for ControlNet™ networks monitor vibration, pressure, and strain on rotating equipment. These modules are designed to integrate with ControlLogix® controllers connected through a 1440 ControlNet™ adapter.

Product Details
A slightly right-facing grey measurement module with the blue Allen-Bradley logo in the upper left corner and a slight view of the top of the module
Dual Speed Modules

Our Bulletin 1440 XM® 220 Dual Speed Modules accept inputs from standard tachometers. These modules operate in dual-channel, single redundant channel, or reverse rotation mode to control how sensors calculate the speed, acceleration, and peak measurements. They can operate stand-alone or on DeviceNet™ networks to provide real-time data and status information to other XM modules, programmable controllers, distributed control systems, and condition monitoring systems.

Product Details
A slightly right-facing grey measurement module with the blue Allen-Bradley logo in the upper left corner and a slight view of the top of the module
Relay Modules

Our Bulletin 1440 XM® 441 and 442 Relay Modules provide relay solutions when additional relays, more than the single onboard relays of our measurement modules, are required.
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
  4. Chevron LeftChevron Left Condition Monitoring Chevron RightChevron Right